You are viewing documentation for version:
typedef for SSI control config struct
Public Attributes#
uint8_t
bit width either 8 or 16 bit
uint32_t
mode such as Master or Slave mode
uint32_t
clock mode such as CPOL0 CPHA1
uint32_t
Master SW or Master HW Output.
uint32_t
Slave SW or Slave HW Output.
Public Attribute Documentation#
bit_width#
uint8_t sl_ssi_control_config_t::bit_width
bit width either 8 or 16 bit
device_mode#
uint32_t sl_ssi_control_config_t::device_mode
mode such as Master or Slave mode
clock_mode#
uint32_t sl_ssi_control_config_t::clock_mode
clock mode such as CPOL0 CPHA1
master_ssm#
uint32_t sl_ssi_control_config_t::master_ssm
Master SW or Master HW Output.
slave_ssm#
uint32_t sl_ssi_control_config_t::slave_ssm
Slave SW or Slave HW Output.
baud_rate#
uint32_t sl_ssi_control_config_t::baud_rate
baud rate for SSI