Structure to hold the parameters of watchdog timer configurations.
Public Attributes#
uint8_t
timer timeout interrupt duration, number of clock pulses = 2^(system_reset_time), time_delays_t
uint8_t
timer system-reset duration, number of clock pulses = 2^(system_reset_time), time_delays_t
uint8_t
timer window duration, number of clock pulses = 2^(window_time), time_delays_t, but should be less than TIME_DELAY_16
Public Attribute Documentation#
interrupt_time#
uint8_t watchdog_timer_config_t::interrupt_time
timer timeout interrupt duration, number of clock pulses = 2^(system_reset_time), time_delays_t
system_reset_time#
uint8_t watchdog_timer_config_t::system_reset_time
timer system-reset duration, number of clock pulses = 2^(system_reset_time), time_delays_t
window_time#
uint8_t watchdog_timer_config_t::window_time
timer window duration, number of clock pulses = 2^(window_time), time_delays_t, but should be less than TIME_DELAY_16