si91x_bt_feature_bit_map#
Macros#
BT Mode Enable.
BT Mode LP Chain Enable.
BT Power Control Disable.
BT EDR 3Mbps Feature Disable.
BT EDR 2Mbps Feature Disable.
BT 5 Slot Packet Feature Disable.
BT 3 Slot Packet Feature Disable.
TA based encoder.
To enable HFP profile.
To enable A2DP profile.
To enable A2DP Profile role as source/sink.
To enable A2DP Accelerator mode.
To enable Buffer Alignment for Test Mode.
Note
Bit 28 is reserved
To bt rf type.
To enable ble protocol.
Macro Definition Documentation#
SL_SI91X_BT_BDR_MODE_ENABLE#
#define SL_SI91X_BT_BDR_MODE_ENABLEValue:
BIT(0)
BT Mode Enable.
Note
If this Bit sets, then our Controller will sends/receives the packets in 1Mbps mode. Else, Controller will be operable in both BR/EDR mode
SL_SI91X_BT_BDR_MODE_LP_CHAIN_ENABLE#
#define SL_SI91X_BT_BDR_MODE_LP_CHAIN_ENABLEValue:
BIT(1)
BT Mode LP Chain Enable.
SL_SI91X_BT_PWR_CTRL_DISABLE#
#define SL_SI91X_BT_PWR_CTRL_DISABLEValue:
BIT(2)
BT Power Control Disable.
Note
To make Fixed/Adaptive Power
SL_SI91X_BT_EDR_3MBPS_DISABLE#
#define SL_SI91X_BT_EDR_3MBPS_DISABLEValue:
BIT(8)
BT EDR 3Mbps Feature Disable.
Note
Bit 3-7 are reserved
3Mbps Disable means using 2Mbps DataRate
SL_SI91X_BT_EDR_2MBPS_DISABLE#
#define SL_SI91X_BT_EDR_2MBPS_DISABLEValue:
BIT(9)
BT EDR 2Mbps Feature Disable.
@note2Mbps Disable means using 3Mbps DataRate
SL_SI91X_BT_5_SLOT_PACKETS_DISABLE#
#define SL_SI91X_BT_5_SLOT_PACKETS_DISABLEValue:
BIT(10)
BT 5 Slot Packet Feature Disable.
SL_SI91X_BT_3_SLOT_PACKETS_DISABLE#
#define SL_SI91X_BT_3_SLOT_PACKETS_DISABLEValue:
BIT(11)
BT 3 Slot Packet Feature Disable.
SL_SI91X_TA_BASED_ENCODER_ENABLE#
#define SL_SI91X_TA_BASED_ENCODER_ENABLEValue:
BIT(14)
TA based encoder.
Note
Bits 12-13 bit are reserved
To Enable/Disable SBC Encoder in Firmware.This feature is not supported in the current release
SL_SI91X_HFP_PROFILE_ENABLE#
#define SL_SI91X_HFP_PROFILE_ENABLEValue:
BIT(15)
To enable HFP profile.
Note
This feature is not supported in the current release
SL_SI91X_A2DP_PROFILE_ENABLE#
#define SL_SI91X_A2DP_PROFILE_ENABLEValue:
BIT(23)
To enable A2DP profile.
Note
Bits 16 - 22 are reserved
SL_SI91X_A2DP_SOURCE_ROLE_ENABLE#
#define SL_SI91X_A2DP_SOURCE_ROLE_ENABLEValue:
BIT(24)
To enable A2DP Profile role as source/sink.
SL_SI91X_A2DP_ACCELERATOR_MODE_ENABLE#
#define SL_SI91X_A2DP_ACCELERATOR_MODE_ENABLEValue:
BIT(25)
To enable A2DP Accelerator mode.
Note
This feature is not supported in the current release
SL_SI91X_BT_BLE_CP_BUFF_SIZE#
#define SL_SI91X_BT_BLE_CP_BUFF_SIZEValue:
BIT(27)
To enable Buffer Alignment for Test Mode.
Note
Bit 26 is reserved
To get 512 bytes from common pool, need to enable this, else 320 bytes will be fixed
SL_SI91X_BT_ATT_OVER_CLASSIC_ACL#
#define SL_SI91X_BT_ATT_OVER_CLASSIC_ACLValue:
BIT(29)
Note
Bit 28 is reserved
SL_SI91X_ENABLE_BLE_PROTOCOL#
#define SL_SI91X_ENABLE_BLE_PROTOCOLValue:
BIT(31)
To enable ble protocol.