si91x_feature_bit_map#

Macros#

#define

Security type open.

#define

Security type WPA/WPA2.

#define

Aggregation support.

#define

LP mode GPIO handshake.

#define

ULP mode GPIO based handshake.

#define

To select ULP GPIO 1 for wake up indication.

#define

To supply 3.3 volt supply.

#define

To Disable WPS in AP mode.

#define

To enable EAP-LEAP mode.

#define

To hide sensitive information (PSK, PMK, EAP credentials)

#define

To enable high SSL streaming throughput.

#define

Secure Attestation.

Macro Definition Documentation#

SL_SI91X_FEAT_SECURITY_OPEN#

#define SL_SI91X_FEAT_SECURITY_OPEN
Value:
BIT(0)

Security type open.

Note

  • Supported in client mode


SL_SI91X_FEAT_SECURITY_PSK#

#define SL_SI91X_FEAT_SECURITY_PSK
Value:
BIT(1)

Security type WPA/WPA2.

Note

  • Supported in client mode


SL_SI91X_FEAT_AGGREGATION#

#define SL_SI91X_FEAT_AGGREGATION
Value:
BIT(2)

Aggregation support.


SL_SI91X_FEAT_LP_GPIO_BASED_HANDSHAKE#

#define SL_SI91X_FEAT_LP_GPIO_BASED_HANDSHAKE
Value:
BIT(3)

LP mode GPIO handshake.


SL_SI91X_FEAT_ULP_GPIO_BASED_HANDSHAKE#

#define SL_SI91X_FEAT_ULP_GPIO_BASED_HANDSHAKE
Value:
BIT(4)

ULP mode GPIO based handshake.


SL_SI91X_FEAT_DEV_TO_HOST_ULP_GPIO_1#

#define SL_SI91X_FEAT_DEV_TO_HOST_ULP_GPIO_1
Value:
BIT(5)

To select ULP GPIO 1 for wake up indication.


SL_SI91X_FEAT_RF_SUPPLY_VOL_3_3_VOLT#

#define SL_SI91X_FEAT_RF_SUPPLY_VOL_3_3_VOLT
Value:
BIT(6)

To supply 3.3 volt supply.


SL_SI91X_FEAT_WPS_DISABLE#

#define SL_SI91X_FEAT_WPS_DISABLE
Value:
BIT(7)

To Disable WPS in AP mode.


SL_SI91X_FEAT_EAP_LEAP_IN_COEX#

#define SL_SI91X_FEAT_EAP_LEAP_IN_COEX
Value:
BIT(8)

To enable EAP-LEAP mode.


SL_SI91X_FEAT_HIDE_PSK_CREDENTIALS#

#define SL_SI91X_FEAT_HIDE_PSK_CREDENTIALS
Value:
BIT(9)

To hide sensitive information (PSK, PMK, EAP credentials)


SSL_HIGH_STREAMING_BIT#

#define SSL_HIGH_STREAMING_BIT
Value:
BIT(10)

To enable high SSL streaming throughput.

Note

  • bits 11 - 29 are reserved


FEAT_SECURE_ATTESTATION#

#define FEAT_SECURE_ATTESTATION
Value:
BIT(30)

Secure Attestation.

Note

  • bit 31 is reserved