Constants#
This section provides a reference to Si91x Driver constants.
Modules#
si91x_join_feature_bit_map_defines
si91x_extended_custom_feature_bit_map
si91x_extended_tcp_ip_feature_bit_map
si91x_extended_ble_custom_feature_bit_map
#
Si91x queue types.
Si91x band mode.
Enumerations#
Si91x operation mode.
Si91x coex mode.
Performance profile.
Variables#
Default Wi-Fi client configuration.
Default Wi-Fi enterprise client configuration.
Default Wi-Fi ap configuration.
Default Wi-Fi concurrent (AP + STATION) configuration.
Default Wi-Fi transmit configuration.
Functions#
Si91x default event handler. This is to be used if user wants use default callback framework provided by library.
sl_si91x_command_type_t#
sl_si91x_command_type_t
Si91x command types
| Enumerator | |
|---|---|
| SI91X_COMMON_CMD | SI91X Common Command. |
| SI91X_WLAN_CMD | SI91X Wireless LAN Command. |
| SI91X_NETWORK_CMD | SI91X Network Command. |
| SI91X_SOCKET_CMD | SI91X Socket Command. |
| SI91X_BT_CMD | SI91X Bluetooth Command. |
| SI91X_CMD_MAX | SI91X Maximum Command value. |
sl_si91x_queue_type_t#
sl_si91x_queue_type_t
Si91x queue types.
| Enumerator | |
|---|---|
| SI91X_COMMON_CMD_QUEUE | SI91X common Command queue. |
| SI91X_WLAN_CMD_QUEUE | SI91X Wireless LAN Command queue. |
| SI91X_NETWORK_CMD_QUEUE | SI91X Network Command queue. |
| SI91X_SOCKET_CMD_QUEUE | SI91X Socket Command queue. |
| SI91X_BT_CMD_QUEUE | SI91X Bluetooth Command queue. |
| SI91X_COMMON_RESPONSE_QUEUE | SI91X common Command response queue. |
| SI91X_WLAN_RESPONSE_QUEUE | SI91X Wireless LAN Command response queue. |
| SI91X_NETWORK_RESPONSE_QUEUE | SI91X Network Command response queue. |
| SI91X_SOCKET_RESPONSE_QUEUE | SI91X Socket Command response queue. |
| SI91X_BT_RESPONSE_QUEUE | SI91X Bluetooth Command response queue. |
| SI91X_WLAN_EVENT_QUEUE | SI91X Wireless LAN Asynchronous response queue. |
| SI91X_NETWORK_EVENT_QUEUE | SI91X Network Asynchronous response queue. |
| SI91X_SOCKET_EVENT_QUEUE | SI91X Asynchronous Sockets events queue. |
| CCP_M4_TA_RX_QUEUE | SI91X M4 Receive queue. |
| SI91X_QUEUE_MAX | SI91X Maximum queue type. |
sl_si91x_band_mode_t#
sl_si91x_band_mode_t
Si91x band mode.
| Enumerator | |
|---|---|
| SL_SI91X_WIFI_BAND_2_4GHZ | 2.4GHz WiFi band |
| SL_SI91X_WIFI_BAND_5GHZ | 5GHz WiFi band |
| SL_SI91X_WIFI_DUAL_BAND | both 2.4GHz and 5GHZ WiFi band |
sl_si91x_region_code_t#
sl_si91x_region_code_t
Si91x region code.
| Enumerator | |
|---|---|
| DEFAULT_REGION | Factory default region. |
| US | United States. |
| EU | European Union. |
| JP | Japan. |
| WORLD_DOMAIN | World wide domain. |
| KR | Korea. |
| SG | Singapore. |
Enumeration Documentation#
sl_si91x_operation_mode_t#
sl_si91x_operation_mode_t
Si91x operation mode.
Note
Bits 28 - 31 are reserved
| Enumerator | |
|---|---|
| SL_SI91X_CLIENT_MODE | WiFi Personal Client mode. |
| SL_SI91X_ENTERPRISE_CLIENT_MODE | WiFi Enterprise Client mode. |
| SL_SI91X_ACCESS_POINT_MODE | WiFi Access Point mode. |
| SL_SI91X_TRANSMIT_TEST_MODE | WiFi Transit Test mode. |
| SL_SI91X_CONCURRENT_MODE | WiFi Concurrent mode. |
| __FORCE_OPERATION_ENUM_16BIT | |
sl_si91x_coex_mode_t#
sl_si91x_coex_mode_t
Si91x coex mode.
| Enumerator | |
|---|---|
| SL_SI91X_WLAN_ONLY_MODE | WLAN Only Mode. |
| SL_SI91X_WLAN_MODE | WLAN Mode. |
| SL_SI91X_BLUETOOTH_MODE | Bluetooth Only Mode. |
| SL_SI91X_WLAN_BLUETOOTH_MODE | WLAN and Bluetooth Mode. |
| SL_SI91X_DUAL_MODE | Dual Mode. |
| SL_SI91X_WLAN_DUAL_MODE | Wlan Dual Mode. |
| SL_SI91X_BLE_MODE | Bluetooth Low energy only mode, used when power save mode not needed. |
| SL_SI91X_WLAN_BLE_MODE | WLAN and Bluetooth Low energy Mode. |
| __FORCE_COEX_ENUM_16BIT | |
sl_performance_profile_t#
sl_performance_profile_t
Performance profile.
| Enumerator | |
|---|---|
| HIGH_PERFORMANCE | Power save is disabled and throughput is maximum. |
| ASSOCIATED_POWER_SAVE | Power save mode when module is associated with either AP or station. |
| ASSOCIATED_POWER_SAVE_LOW_LATENCY | Power save mode when module is associated with either AP or station, with higher throughput than ASSOCIATED_POWER_SAVE. This is not supported for BT/BLE. |
| STANDBY_POWER_SAVE | Power save mode when module is not associated with either AP or station, ram is not retained in this mode. |
| STANDBY_POWER_SAVE_WITH_RAM_RETENTION | Power save mode when module is not associated with either AP or station, ram is retained in this mode. |
Variable Documentation#
sl_wifi_default_client_configuration#
const sl_wifi_device_configuration_t sl_wifi_default_client_configuration
Default Wi-Fi client configuration.
sl_wifi_default_enterprise_client_configuration#
const sl_wifi_device_configuration_t sl_wifi_default_enterprise_client_configuration
Default Wi-Fi enterprise client configuration.
sl_wifi_default_ap_configuration#
const sl_wifi_device_configuration_t sl_wifi_default_ap_configuration
Default Wi-Fi ap configuration.
sl_wifi_default_concurrent_configuration#
const sl_wifi_device_configuration_t sl_wifi_default_concurrent_configuration
Default Wi-Fi concurrent (AP + STATION) configuration.
sl_wifi_transmit_test_configuration#
const sl_wifi_device_configuration_t sl_wifi_transmit_test_configuration
Default Wi-Fi transmit configuration.
Function Documentation#
si91x_default_event_handler#
void si91x_default_event_handler (uint32_t event, void * data, void * arg)
Si91x default event handler. This is to be used if user wants use default callback framework provided by library.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| uint32_t | N/A | event | |
| void * | N/A | data | |
| void * | N/A | arg |