Setup Requirements#

Hardware Requirements#

S. No Item Quantity Requirement
1 Windows PC 1 To run the throughput application
2 Access Point 1

To connect the Wireless devices

Example: ASUS RT-AC53. FW Version: 3.0.0.4.380_10446 or above

3 Windows PC / Laptop 1 To run the iPerf or Python server/client
4 Silicon Labs NCP radio board 1 BRD4346A
5 Power and USB cables 1 To connect the NCP module and the host MCU to the PC
For EFR32xG24 as Host MCU
6 Expansion Adapter board 1 BRD8045A
7 Host MCU 1 BRD4002A WPK + EFR32xG24 (10 dBm Radio Board)
For STM32 as Host MCU
8 Expansion Adapter board 1 BRD8045C
9 Host MCU 1 STM32F411RE

Software Requirements#

S. No

Item

Test Tool

1

Simplicity Studio IDE (for EFR as host MCU)

Simplicity Studio

2

Keil IDE (for STM32 as host MCU)

Keil

3

IPerf Application, Version: 2.0.9 and above

IPerf

4

Python environment, Version 2 and above

Python

Follow the Getting Started with NCP mode guide to set up the Simplicity Studio IDE and start with the example.