You are viewing documentation for version:
PDFPSRAM configuration handle structure.
Public Attributes#
uint32_t
Max frequency for normal read.
uint32_t
Max frequency for fast read.
PSRAMRWType
Read-Write type configuration.
spi_config_t
SPI Config for QSPI interface.
Public Attribute Documentation#
deviceName#
PSRAMDevType sl_psram_info_type_t::deviceName
PSRAM Device enum value.
deviceID#
sl_psram_id_type_t sl_psram_info_type_t::deviceID
Device ID struct.
devDensity#
uint32_t sl_psram_info_type_t::devDensity
Device Density in bits.
normalReadMAXFrequency#
uint32_t sl_psram_info_type_t::normalReadMAXFrequency
Max frequency for normal read.
fastReadMAXFrequency#
uint32_t sl_psram_info_type_t::fastReadMAXFrequency
Max frequency for fast read.
rwType#
PSRAMRWType sl_psram_info_type_t::rwType
Read-Write type configuration.
spi_config#
spi_config_t sl_psram_info_type_t::spi_config
SPI Config for QSPI interface.
defaultBurstWrapSize#
uint16_t sl_psram_info_type_t::defaultBurstWrapSize
Default burst wrap size.
toggleBurstWrapSize#
uint16_t sl_psram_info_type_t::toggleBurstWrapSize
Toggle Burst Wrap size.