You are viewing documentation for version:
PDFWi-Fi firmware version information.
Contains the detailed information about the Wi-Fi firmware version.
Public Attributes#
uint8_t
Security enabled or disabled.
Public Attribute Documentation#
chip_id#
uint8_t sl_wifi_firmware_version_t::chip_id
Chip ID.
rom_id#
uint8_t sl_wifi_firmware_version_t::rom_id
ROM ID.
major#
uint8_t sl_wifi_firmware_version_t::major
Major version number.
minor#
uint8_t sl_wifi_firmware_version_t::minor
Minor version number.
security_version#
uint8_t sl_wifi_firmware_version_t::security_version
Security enabled or disabled.
patch_num#
uint8_t sl_wifi_firmware_version_t::patch_num
Patch number.
customer_id#
uint8_t sl_wifi_firmware_version_t::customer_id
Customer ID.
build_num#
uint16_t sl_wifi_firmware_version_t::build_num
Build number.