Modules#
Application Core type definitions#
Enumerations#
Wi-SUN network connection states.
Typedefs#
Wi-SUN ICMPv6 echo request structure.
ICMPv6 response type.
Wi-SUN application callback type. It is always called and can't be registered or removed by users. It also contains the required implementation of the event.
Wi-SUN application custom callback type. Users can implement custom callbacks and register them (not mandatory).
Enumeration Documentation#
wisun_network_connection_state_t#
wisun_network_connection_state_t
Wi-SUN network connection states.
| Enumerator | |
|---|---|
| WISUN_NETWORK_CONNECTED | Network connected. |
| WISUN_NETWORK_CONNECTING | Network connecting. |
| WISUN_NETWORK_NOT_CONNECTED | Network disconnected. |
Typedef Documentation#
app_icmpv6_echo_request_t#
typedef struct app_icmpv6_echo_request app_icmpv6_echo_request_t
Wi-SUN ICMPv6 echo request structure.
app_icmpv6_echo_response_t#
typedef app_icmpv6_echo_request_t app_icmpv6_echo_response_t
ICMPv6 response type.
wisun_event_callback_t#
typedef void(* wisun_event_callback_t) (sl_wisun_evt_t *) )(sl_wisun_evt_t *)
Wi-SUN application callback type. It is always called and can't be registered or removed by users. It also contains the required implementation of the event.
custom_wisun_event_callback_t#
typedef void(* custom_wisun_event_callback_t) (sl_wisun_evt_t *) )(sl_wisun_evt_t *)
Wi-SUN application custom callback type. Users can implement custom callbacks and register them (not mandatory).