iPerf Client Header extended

Public Attributes#

int32_t

Type.

int32_t

Length.

int16_t

Upper flags.

int16_t

Lower flags.

uint32_t

Upper version.

uint32_t

Lower version.

uint16_t

Reserved.

uint16_t

Tos.

uint32_t

Lower rate.

uint32_t

Upper rate.

uint32_t

TCP write prefetch.

Public Attribute Documentation#

type#

int32_t sl_iperf_clnt_hdr_ext::type

Type.


length#

int32_t sl_iperf_clnt_hdr_ext::length

Length.


u_flags#

int16_t sl_iperf_clnt_hdr_ext::u_flags

Upper flags.


l_flags#

int16_t sl_iperf_clnt_hdr_ext::l_flags

Lower flags.


u_version#

uint32_t sl_iperf_clnt_hdr_ext::u_version

Upper version.


l_version#

uint32_t sl_iperf_clnt_hdr_ext::l_version

Lower version.


reserved#

uint16_t sl_iperf_clnt_hdr_ext::reserved

Reserved.


tos#

uint16_t sl_iperf_clnt_hdr_ext::tos

Tos.


l_rate#

uint32_t sl_iperf_clnt_hdr_ext::l_rate

Lower rate.


u_rate#

uint32_t sl_iperf_clnt_hdr_ext::u_rate

Upper rate.


tcp_write_prefetch#

uint32_t sl_iperf_clnt_hdr_ext::tcp_write_prefetch

TCP write prefetch.