Configurations#
Macros#
#define
SL_WISUN_COAP_EASY_CLNT_SRV_INSTANCE_ENABLE 0U
Enable easy CoAP client and CoAP server instances.
#define
SL_WISUN_COAP_MEM_USE_STATIC_MEMORY_POOL 0U
Enable Static Memory Pool usage.
#define
SL_WISUN_COAP_NOTIFY_DEFAULT_REMOTE_ADDR "2001:db8::1"
Default remote address to notify.
#define
SL_WISUN_COAP_NOTIFY_DEFAULT_REMOTE_PORT 5683U
Default port of the remote host to notify.
#define
SL_WISUN_COAP_NOTIFY_MAX_NOTIFICATION 10U
Maximum capacity of the CoAP Notification Table.
#define
SL_WISUN_COAP_NOTIFY_MAX_RETRANSMIT 5U
Number of retries for confirmable messages.
#define
SL_WISUN_COAP_NOTIFY_SERVICE_ENABLE 1U
Enable Notification service.
#define
SL_WISUN_COAP_NOTIFY_SOCK_BUFF_SIZE 1024UL
Notification service socket communication buffer size.
#define
SL_WISUN_COAP_NOTIFY_STACK_SIZE_WORD 224UL
Notification service stack size in CPU word.
#define
SL_WISUN_COAP_RESOURCE_HND_MAX_RESOURCES 10U
Maximum capacity of the CoAP Resource Table.
#define
SL_WISUN_COAP_RESOURCE_HND_SERVICE_ENABLE 1U
Enable Resource Handler service.
#define
SL_WISUN_COAP_RESOURCE_HND_SERVICE_PORT 5683U
Resource handler service listener port.
#define
SL_WISUN_COAP_RESOURCE_HND_SOCK_BUFF_SIZE 1024UL
Resource handler service socket communication buffer size.
#define
SL_WISUN_COAP_RESOURCE_HND_STACK_SIZE_WORD 240UL
Resource handler service stack size in CPU word.
#define
SL_WISUN_COAP_RESOURCE_HND_VERBOSE_MODE_ENABLE 0U
Enable Resource Handler verbose mode.