Transmit options for ZW_SendDataMultiEx.
Public Attributes#
uint8_t
< Destination group ID
Security key to use for sending - only S2 keys are valid.
Public Attribute Documentation#
groupID#
uint8_t _TRANSMIT_MULTI_OPTIONS_TYPE::groupID
< Destination group ID
Reserved
Definition at line
235
of file /mnt/raid/workspaces/ws.Mh9rMZz8x/overlay/gsdk/protocol/z-wave/ZWave/API/ZW_transport_api.h
bSrcNode#
node_id_t _TRANSMIT_MULTI_OPTIONS_TYPE::bSrcNode
Transmit options.
Definition at line
237
of file /mnt/raid/workspaces/ws.Mh9rMZz8x/overlay/gsdk/protocol/z-wave/ZWave/API/ZW_transport_api.h
txOptions#
TxOptions_t _TRANSMIT_MULTI_OPTIONS_TYPE::txOptions
Security key to use for sending - only S2 keys are valid.
Definition at line
239
of file /mnt/raid/workspaces/ws.Mh9rMZz8x/overlay/gsdk/protocol/z-wave/ZWave/API/ZW_transport_api.h
securityKey#
enum SECURITY_KEY _TRANSMIT_MULTI_OPTIONS_TYPE::securityKey
Definition at line
241
of file /mnt/raid/workspaces/ws.Mh9rMZz8x/overlay/gsdk/protocol/z-wave/ZWave/API/ZW_transport_api.h