Public Attributes#

uint32_t

Passed 1ms ticks.

uint8_t

Repeaters in route, zero for direct range.

struct s_rssi_val

rssi_values per hop for direct and routed frames.

Public Attribute Documentation#

TransmitTicks#

uint32_t _TX_STATUS_TYPE_::TransmitTicks

Passed 1ms ticks.


bRepeaters#

uint8_t _TX_STATUS_TYPE_::bRepeaters

Repeaters in route, zero for direct range.


rssi_values#

struct s_rssi_val _TX_STATUS_TYPE_::rssi_values

rssi_values per hop for direct and routed frames.

Contains repeaters + 1 values.


bACKChannelNo#

uint8_t _TX_STATUS_TYPE_::bACKChannelNo

bLastTxChannelNo#

uint8_t _TX_STATUS_TYPE_::bLastTxChannelNo

bRouteSchemeState#

uint8_t _TX_STATUS_TYPE_::bRouteSchemeState

pLastUsedRoute#

uint8_t _TX_STATUS_TYPE_::pLastUsedRoute[LAST_USED_ROUTE_SIZE]

bRouteTries#

uint8_t _TX_STATUS_TYPE_::bRouteTries

bLastFailedLink#

S_ROUTE_LINK_T _TX_STATUS_TYPE_::bLastFailedLink

bUsedTxpower#

int8_t _TX_STATUS_TYPE_::bUsedTxpower

bMeasuredNoiseFloor#

int8_t _TX_STATUS_TYPE_::bMeasuredNoiseFloor

bDestinationAckUsedTxPower#

int8_t _TX_STATUS_TYPE_::bDestinationAckUsedTxPower

bDestinationAckMeasuredRSSI#

int8_t _TX_STATUS_TYPE_::bDestinationAckMeasuredRSSI

bDestinationAckMeasuredNoiseFloor#

int8_t _TX_STATUS_TYPE_::bDestinationAckMeasuredNoiseFloor