Command Class Wake Up Configuration#
Command Class Wake Up Configuration.
Macros#
#define
Default sleep time between Wake Up Notifications <1..86400:1>
#define
Minimum sleep time between Wake Up Notifications <20..86400:1>
#define
Maximum sleep time between Wake Up Notifications <20..86400:1>
#define
Sleep step time <1..255:1>
Macro Definition Documentation#
CC_WAKE_UP_CONFIG_DEFAULT_SLEEP_TIME_SEC#
#define CC_WAKE_UP_CONFIG_DEFAULT_SLEEP_TIME_SECValue:
300
Default sleep time between Wake Up Notifications <1..86400:1>
Definition at line
31
of file /mnt/raid/workspaces/ws.ZFSvPe7ik/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/WakeUp/config/cc_wake_up_config.h
CC_WAKE_UP_CONFIG_MINIMUM_SLEEP_TIME_SEC#
#define CC_WAKE_UP_CONFIG_MINIMUM_SLEEP_TIME_SECValue:
20
Minimum sleep time between Wake Up Notifications <20..86400:1>
Definition at line
39
of file /mnt/raid/workspaces/ws.ZFSvPe7ik/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/WakeUp/config/cc_wake_up_config.h
CC_WAKE_UP_CONFIG_MAXIMUM_SLEEP_TIME_SEC#
#define CC_WAKE_UP_CONFIG_MAXIMUM_SLEEP_TIME_SECValue:
86400
Maximum sleep time between Wake Up Notifications <20..86400:1>
Definition at line
47
of file /mnt/raid/workspaces/ws.ZFSvPe7ik/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/WakeUp/config/cc_wake_up_config.h
CC_WAKE_UP_CONFIG_SLEEP_STEP_TIME_SEC#
#define CC_WAKE_UP_CONFIG_SLEEP_STEP_TIME_SECValue:
20
Sleep step time <1..255:1>
Definition at line
55
of file /mnt/raid/workspaces/ws.ZFSvPe7ik/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/WakeUp/config/cc_wake_up_config.h