ZAF Event Distributor Core Configuration#
ZAF Event Distributor Core Configuration.
Macros#
#define
Application event queue size <1..255:1>
#define
Command Class event queue size <1..255:1>
Macro Definition Documentation#
ZAF_EVENT_DISTRIBUTOR_SOC_CONFIG_APP_QUEUE_SIZE#
#define ZAF_EVENT_DISTRIBUTOR_SOC_CONFIG_APP_QUEUE_SIZEValue:
5
Application event queue size <1..255:1>
Definition at line
31
of file /mnt/raid/workspaces/ws.ZFSvPe7ik/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/EventHandling/config/zaf_event_distributor_soc_config.h
ZAF_EVENT_DISTRIBUTOR_SOC_CONFIG_CC_QUEUE_SIZE#
#define ZAF_EVENT_DISTRIBUTOR_SOC_CONFIG_CC_QUEUE_SIZEValue:
2
Command Class event queue size <1..255:1>
Definition at line
39
of file /mnt/raid/workspaces/ws.ZFSvPe7ik/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/EventHandling/config/zaf_event_distributor_soc_config.h