Component Specifications#
Saw Filter#
EFR32ZG23 | ZGM230S |
|---|---|
Applicable | Applicable |
Silicon Labs recommends using a SAW filter in Z-Wave 800 gateway designs also containing GSM or LTE transceivers operating in the sub-GHz band. A SAW filter attenuates unwanted radio emissions and improves the receiver blocking performance. Three regions are defined to cover the global Z-Wave frequency range. The SAW filter specifications described in the following tables are recommended for new designs. An overview of supported Z-Wave regions and frequencies can be found in [1].
Find a guideline on when to use a SAW filter in [13].
Region E
Frequency Range | Unit | Minimum | Typical | Maximum | |
|---|---|---|---|---|---|
Operating temperature | — | ◦C | -30 | — | +85 |
Insertion loss | 865.0 to 870.1 MHz | dB | — | — | 3.5 |
Amplitude ripple | 865.0 to 870.1 MHz | dB | — | — | 2.0 |
Relative attenuation | 0.1 to 800.0 MHz | dB | 40 | — | — |
805 to 830 MHz | dB | 35 | — | — | |
835 to 855 MHz | dB | — | — | — | |
860 to 862 MHz | dB | — | — | — | |
890 to 1000 MHz | dB | 40 | — | — | |
1005 to 2000 MHz | dB | 30 | — | — | |
2005 to 3000 MHz | dB | 30 | — | — | |
3005 to 4000 MHz | dB | 30 | — | — | |
4005 to 6000 MHz | dB | — | — | — | |
In / out impedance | — | — | 50 | — |
Region U
Frequency Range | Unit | Minimum | Typical | Maximum | |
|---|---|---|---|---|---|
Operating temperature | — | ◦C | -30 | — | +85 |
Insertion loss | 908.2 to 916.3 MHz | dB | — | — | 2.5 |
Amplitude ripple | 908.2 to 916.3 MHz | dB | — | — | 1.5 |
Relative attenuation | 720 to 800 MHz | dB | 45 | — | — |
805 to 840 MHz | dB | — | — | — | |
845 to 870 MHz | dB | 40 | — | — | |
870 to 895 MHz | dB | — | — | — | |
940 to 1000 MHz | dB | 9 | — | — | |
1005 to 2000 MHz | dB | 9 | — | — | |
2005 to 3000 MHz | dB | 17 | — | — | |
3005 to 4000 MHz | dB | — | — | — | |
4005 to 6000 MHz | dB | — | — | — | |
In / out impedance | — | — | 50 | — |
Region H
Frequency Range | Unit | Minimum | Typical | Maximum | |
|---|---|---|---|---|---|
Operating temperature | — | ◦C | -30 | — | +85 |
Insertion loss | 919.5 to 926.5 MHz | dB | — | — | 3.2 |
Amplitude ripple | 919.5 to 926.5 MHz | dB | — | — | 1.0 |
Relative attenuation | 40 to 870 MHz | dB | 40 | — | — |
875 to 885 MHz | dB | 35 | — | — | |
890 to 905 MHz | dB | 20 | — | — | |
945 to 955 MHz | dB | 20 | — | — | |
960 to 1000 MHz | dB | 20 | — | — | |
1005 to 1500 MHz | dB | 40 | — | — | |
1505 to 3000 MHz | dB | 20 | — | — | |
3005 to 4000 MHz | dB | — | — | — | |
4005 to 6000 MHz | dB | — | — | — | |
In / out impedance | — | — | 50 | — |
Recommended Components for GSM/LTE Gateways#
SAW Filters
Region | Distributor | Component Number | Note |
|---|---|---|---|
E | ACTE A/S, www.acte.dk, salessupport@acte.dk | SF4000-868-07-SX | Preferred |
U | ACTE A/S, www.acte.dk, salessupport@acte.dk | SF4000-914-06-SX | Preferred |
H | ACTE A/S, www.acte.dk, salessupport@acte.dk | SF1256-923-02 | Preferred |
Optional Components for GSM/LTE Gateways#
LTE Improved SAW Filters
Region | Distributor | Component Number | Note |
|---|---|---|---|
E | ACTE A/S, www.acte.dk, salessupport@acte.dk | SF4000-869-14-SX | Improved LTE rejection |
Crystal#
EFR32ZG23 | ZGM230S |
|---|---|
Applicable | N/A |
The crystal is part of the oscillator that generates the reference frequency for the digital system clock and RF carrier. It is a critical component of a Z-Wave 800 device. Further, it is mandatory to calibrate the crystal for EFR32ZG23-based designs. Refer to section Calibration for more information.
The EFR32ZG23 has internal crystal capacitors and does not need any external circuitry apart from the crystal itself. The ZGM230S has an integrated crystal and is calibrated at the time of production.
For more information about the crystal oscillator, crystals, and the EFR32ZG23 device, refer to [7].
Crystal Specification for Z-Wave 800 Devices
Parameter | Symbol | Min | Typ | Max | Unit |
|---|---|---|---|---|---|
Crystal frequency | fHFXO | — | 39 | — | MHz |
Supported crystal equivalent series resistance (ESR) | ESRHFXO_39M | — | 40 | 60 | Ω |
Supported range of crystal load capacitance | CHFXO_CL | — | 10 | — | pF |
Combined tolerance for the crystal | FTtotalHFXO | -27 | — | 27 | ppm/5yr |
Recommended Components#
Refer to Mandatory Crystal Adjustment for EFR32ZG14/EFR32ZG23 Based Products User's Guide for the crystal recommendations and other important aspects of the crystal selection.