Abbreviations#
Abbreviation | Description |
|---|---|
2FSK | 2-key Frequency Shift Keying |
2GFSK | 2-key Gaussian Frequency Shift Keying |
ACM | Abstract Control Model |
ACMA | Australian Communications and Media Authority |
ADC | Analog-to-Digital Converter |
AES | Advanced Encryption Standard |
API | Application Programming Interface |
APM | Auto Programming Mode |
AV | Audio Video |
BALUN | Balanced to Unbalanced converter |
BOD | Brown-Out Detector |
CBC | Cipher-Block Chaining |
CDC | Communications Device Class |
CE | Conformité Européenne |
COM | Communication |
CPU | Central Processing Unit |
CRC | Cyclic Redundancy Check |
D | Differential |
D- | Differential Minus |
D+ | Differential Plus |
DAC | Digital-to-Analog Converter |
dc | Direct Current |
DMA | Direct Memory Access |
DUT | Device Under Test |
ECB | Electronic CodeBook |
EMS | Electronic Manufacturing Services |
EOL | End Of Life |
ESD | Electro Static Discharge |
ESR | Equivalent Series Resistance |
FCC | Federal Communications Commission |
FET | Field Effect Transistor |
FER | Frame Error Rate |
FLiRS | Frequently Listening Routing Secondary |
FR4 | Flame Retardant 4 |
FSK | Frequency Shift Keying |
GFSK | Gaussian Frequency Shift Keying |
GP | General Purpose |
GPIO | General Purpose Input Output |
HBM | Human Body Model |
I | Input |
I/O | Input / Output |
IC | Integrated Circuit |
IDC | Insulation-Displacement Connector |
IF | Intermediate Frequency |
IGBT | Insulated-Gate Bipolar Transistor |
INT | Interrupt |
IPC | Interconnecting and Packaging Circuits |
IPD | Integrated Passive Device |
IR | Infrared |
IRAM | Indirectly Addressable Random Access Memory |
ISM | Industrial, Scientific, and Medical |
ISP | In-System Programming |
ITU | International Telecommunications Union |
JEDEC | Joint Electron Device Engineering Council |
LED | Light-Emitting Diode |
LNA | Low-Noise Amplifier |
LO | Local Oscillator |
lsb | Least Significant Bit |
LSB | Least Significant Byte |
MCU | Microcontroller Unit |
MIC | Ministry of Internal affairs and Communications, Japan |
MISO | Main In, Secondary Out |
MOSI | Main Out, Secondary In |
msb | Most Significant Bit |
MSB | Most Significant Byte |
NA | Not Applicable |
NMI | Non-Maskable Interrupt |
NRZ | Non-Return-to-Zero |
NVM | Non-Volatile Memory |
NVR | Non-Volatile Registers |
O | Output |
OEM | Original Equipment Manufacturer |
OFB | Output FeedBack |
OTP | One-Time Programmable |
PA | Power Amplifier |
Pb | Lead |
PCB | Printed Circuit Board |
PHY | L1 Physical Layer |
POR | Power-On Reset |
PWM | Pulse Width Modulator |
QFN | Quad-Flat No-leads |
RAM | Random Access Memory |
RF | Radio Frequency |
RoHS | Restriction of Hazardous Substances |
ROM | Read Only Memory |
RS-232 | Recommended Standard 232 |
RX | Receive |
S | Supply |
SAW | Surface Acoustic Wave |
SCK | Serial Clock |
SFR | Special Function Register |
SiP | System-in-Package |
SPI | Serial Peripheral Interface |
SRAM | Static Random Access Memory |
T0 | Timer 0 |
T1 | Timer 1 |
TX | Transmit |
UART | Universal Asynchronous Receiver Transmitter |
USB | Universal Serial Bus |
VNA | Vector Network Analyzer |
WUT | Wake-Up Timer |
XRAM | External Random Access Memory |
XTAL | Crystal |
ZEROX | Zero Crossing |