User Credential Command Class I/O Configuration#

User Credential Command Class I/O Configuration.

Macros#

#define

Size of buffer for holding Credential Data <1..255:1>

#define

[SoC NVM driver] User Descriptor table buffer size <1..65535:1>

#define

[SoC NVM driver] Credential Descriptor table buffer size <1..65535:1>

Macro Definition Documentation#

U3C_BUFFER_SIZE_CREDENTIAL_DATA#

#define U3C_BUFFER_SIZE_CREDENTIAL_DATA
Value:
100

Size of buffer for holding Credential Data <1..255:1>


U3C_BUFFER_SIZE_USER_DESCRIPTORS#

#define U3C_BUFFER_SIZE_USER_DESCRIPTORS
Value:
20

[SoC NVM driver] User Descriptor table buffer size <1..65535:1>

Size of the buffer used for holding the User Descriptor table when it is read from NVM


U3C_BUFFER_SIZE_CREDENTIAL_DESCRIPTORS#

#define U3C_BUFFER_SIZE_CREDENTIAL_DESCRIPTORS
Value:
20

[SoC NVM driver] Credential Descriptor table buffer size <1..65535:1>

Size of the buffer used for holding the Credential Descriptor table when it is read from NVM