Credential Type: RFID Code#

Credential Type: RFID Code.

Macros#

#define

Number of Supported Credential Slots for RFID Code data <0..65535:1>

#define

Maximum length of RFID Code hash <0..255:1>

#define

Minimum length of RFID Code data <0..255:1>

#define

Maximum length of RFID Code data <0..255:1>

#define

Support Credential Learn functionality for Credential Type 'RFID Code'.

#define

Recommended Credential Learn timeout for Credential Type 'RFID Code'.

#define

Credential Learn Number of Steps for Credential Type 'RFID Code'.

Macro Definition Documentation#

CC_USER_CREDENTIAL_MAX_CREDENTIAL_SLOTS_RFID_CODE#

#define CC_USER_CREDENTIAL_MAX_CREDENTIAL_SLOTS_RFID_CODE
Value:
0

Number of Supported Credential Slots for RFID Code data <0..65535:1>

Also defines whether this Credential Type is supported or not. 0 Slots imply no support, any other number implies support.


CC_USER_CREDENTIAL_MAX_HASH_LENGTH_RFID_CODE#

#define CC_USER_CREDENTIAL_MAX_HASH_LENGTH_RFID_CODE
Value:
0

Maximum length of RFID Code hash <0..255:1>


CC_USER_CREDENTIAL_MIN_DATA_LENGTH_RFID_CODE#

#define CC_USER_CREDENTIAL_MIN_DATA_LENGTH_RFID_CODE
Value:
1

Minimum length of RFID Code data <0..255:1>


CC_USER_CREDENTIAL_MAX_DATA_LENGTH_RFID_CODE#

#define CC_USER_CREDENTIAL_MAX_DATA_LENGTH_RFID_CODE
Value:
32

Maximum length of RFID Code data <0..255:1>


CC_USER_CREDENTIAL_CREDENTIAL_LEARN_SUPPORTED_RFID_CODE#

#define CC_USER_CREDENTIAL_CREDENTIAL_LEARN_SUPPORTED_RFID_CODE
Value:
0

Support Credential Learn functionality for Credential Type 'RFID Code'.


CC_USER_CREDENTIAL_CREDENTIAL_LEARN_RECOMMENDED_TIMEOUT_RFID_CODE#

#define CC_USER_CREDENTIAL_CREDENTIAL_LEARN_RECOMMENDED_TIMEOUT_RFID_CODE
Value:
20

Recommended Credential Learn timeout for Credential Type 'RFID Code'.


CC_USER_CREDENTIAL_CREDENTIAL_LEARN_NUMBER_OF_STEPS_RFID_CODE#

#define CC_USER_CREDENTIAL_CREDENTIAL_LEARN_NUMBER_OF_STEPS_RFID_CODE
Value:
1

Credential Learn Number of Steps for Credential Type 'RFID Code'.