This allows "nulling" a pointer while modifying a virtual slave node info Or changing pointer to point to a different one.

This struct content must be set up by application before enabling protocol (enabling radio) Direct content (the pointers) may not be changed runtime, but the data they point to can be edited by application run time

Public Attributes#

const uint8_t *

NULL is acceptable if no virtual slave nodes.

values are ref SECURITY_KEY_S2_ACCESS_BIT, ref SECURITY_KEY_S2_AUTHENTICATED_BIT, ref SECURITY_KEY_S2_UNAUTHENTICATED_BIT, - consider making a bit field struct for it

Public Attribute Documentation#

pVirtualSlaveNodeInfoTable#

const SVirtualSlaveNodeInfoTable_t* SProtocolConfig_t::pVirtualSlaveNodeInfoTable

pSecureKeysRequested#

const uint8_t* SProtocolConfig_t::pSecureKeysRequested

NULL is acceptable if no virtual slave nodes.


pNodeInfo#

const SAppNodeInfo_t* SProtocolConfig_t::pNodeInfo

values are ref SECURITY_KEY_S2_ACCESS_BIT, ref SECURITY_KEY_S2_AUTHENTICATED_BIT, ref SECURITY_KEY_S2_UNAUTHENTICATED_BIT, - consider making a bit field struct for it


pRadioConfig#

const SRadioConfig_t* SProtocolConfig_t::pRadioConfig