Public Attributes#

union sl_zigbee_af_scheduled_block_thresholds_t::@9
uint32_t
uint8_t

Public Attribute Documentation#

blockAndTier#

sli_zigbee_af_price_block_threshold sl_zigbee_af_scheduled_block_thresholds_t::blockAndTier[ZCL_PRICE_CLUSTER_MAX_TOU_BLOCK_TIERS][ZCL_PRICE_CLUSTER_MAX_TOU_BLOCKS - 1u]

Definition at line 296 of file app/framework/plugin/price-server/price-server.h

block#

sli_zigbee_af_price_block_threshold sl_zigbee_af_scheduled_block_thresholds_t::block[ZCL_PRICE_CLUSTER_MAX_TOU_BLOCKS - 1]

Definition at line 297 of file app/framework/plugin/price-server/price-server.h

thresholds#

union sl_zigbee_af_scheduled_block_thresholds_t::@9 sl_zigbee_af_scheduled_block_thresholds_t::thresholds

Definition at line 298 of file app/framework/plugin/price-server/price-server.h

providerId#

uint32_t sl_zigbee_af_scheduled_block_thresholds_t::providerId

Definition at line 299 of file app/framework/plugin/price-server/price-server.h

issuerTariffId#

uint32_t sl_zigbee_af_scheduled_block_thresholds_t::issuerTariffId

Definition at line 300 of file app/framework/plugin/price-server/price-server.h

status#

uint8_t sl_zigbee_af_scheduled_block_thresholds_t::status

Definition at line 301 of file app/framework/plugin/price-server/price-server.h