You are viewing documentation for version:8.0.0Public Attributes#uint8_ttierSummationuint8_ttierBlockSummationuint8_tcurrentSummationuint32_tbillToDateuint32_tbillToDateTimeStampuint32_tprojectedBilluint32_tprojectedBillTimeStampuint32_tsnapshotIduint32_tsnapshotTimeuint32_tsnapshotCausesl_802154_short_addr_trequestingIduint8_ttiersInUseuint8_ttiersAndBlocksInUseuint8_tsrcEndpointuint8_tdstEndpointuint8_tbillTrailingDigituint8_tpayloadTypePublic Attribute Documentation#tierSummation#uint8_t sl_zigbee_af_snapshot_payload_t::tierSummation[SUMMATION_TIERS *6]tierBlockSummation#uint8_t sl_zigbee_af_snapshot_payload_t::tierBlockSummation[BLOCK_TIERS *6]currentSummation#uint8_t sl_zigbee_af_snapshot_payload_t::currentSummation[6]billToDate#uint32_t sl_zigbee_af_snapshot_payload_t::billToDatebillToDateTimeStamp#uint32_t sl_zigbee_af_snapshot_payload_t::billToDateTimeStampprojectedBill#uint32_t sl_zigbee_af_snapshot_payload_t::projectedBillprojectedBillTimeStamp#uint32_t sl_zigbee_af_snapshot_payload_t::projectedBillTimeStampsnapshotId#uint32_t sl_zigbee_af_snapshot_payload_t::snapshotIdsnapshotTime#uint32_t sl_zigbee_af_snapshot_payload_t::snapshotTimesnapshotCause#uint32_t sl_zigbee_af_snapshot_payload_t::snapshotCauserequestingId#sl_802154_short_addr_t sl_zigbee_af_snapshot_payload_t::requestingIdtiersInUse#uint8_t sl_zigbee_af_snapshot_payload_t::tiersInUsetiersAndBlocksInUse#uint8_t sl_zigbee_af_snapshot_payload_t::tiersAndBlocksInUsesrcEndpoint#uint8_t sl_zigbee_af_snapshot_payload_t::srcEndpointdstEndpoint#uint8_t sl_zigbee_af_snapshot_payload_t::dstEndpointbillTrailingDigit#uint8_t sl_zigbee_af_snapshot_payload_t::billTrailingDigitpayloadType#uint8_t sl_zigbee_af_snapshot_payload_t::payloadType