Test Harness#
Callbacks for Test Harness Component.
Callbacks#
void
sl_zigbee_af_test_harness_write_attributes_response_cb(sl_zigbee_af_cluster_id_t clusterId, uint8_t *buffer, uint16_t bufLen)
Write attributes response callback.
void
sl_zigbee_af_test_harness_read_attributes_response_cb(sl_zigbee_af_cluster_id_t clusterId, uint8_t *buffer, uint16_t bufLen)
Read attributes response callback.
Callbacks Documentation#
sl_zigbee_af_test_harness_write_attributes_response_cb#
void sl_zigbee_af_test_harness_write_attributes_response_cb (sl_zigbee_af_cluster_id_t clusterId, uint8_t * buffer, uint16_t bufLen)
Write attributes response callback.
Parameters
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| sl_zigbee_af_cluster_id_t | N/A | clusterId | cluster ID |
| uint8_t * | N/A | buffer | buffer |
| uint16_t | N/A | bufLen | buffer length |
sl_zigbee_af_test_harness_read_attributes_response_cb#
void sl_zigbee_af_test_harness_read_attributes_response_cb (sl_zigbee_af_cluster_id_t clusterId, uint8_t * buffer, uint16_t bufLen)
Read attributes response callback.
Parameters
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| sl_zigbee_af_cluster_id_t | N/A | clusterId | cluster ID |
| uint8_t * | N/A | buffer | buffer |
| uint16_t | N/A | bufLen | buffer length |