You are viewing documentation for version:8.0.1Public Attributes#uint32_tbitmaskuint16_tfreeNodeIdMinuint16_tfreeNodeIdMaxuint16_tmyGroupIdMinuint16_tfreeGroupIdMinuint16_tfreeGroupIdMaxuint8_trssiCorrectionPublic Attribute Documentation#bitmask#uint32_t sl_zigbee_tok_type_stack_zll_data_t::bitmaskfreeNodeIdMin#uint16_t sl_zigbee_tok_type_stack_zll_data_t::freeNodeIdMinfreeNodeIdMax#uint16_t sl_zigbee_tok_type_stack_zll_data_t::freeNodeIdMaxmyGroupIdMin#uint16_t sl_zigbee_tok_type_stack_zll_data_t::myGroupIdMinfreeGroupIdMin#uint16_t sl_zigbee_tok_type_stack_zll_data_t::freeGroupIdMinfreeGroupIdMax#uint16_t sl_zigbee_tok_type_stack_zll_data_t::freeGroupIdMaxrssiCorrection#uint8_t sl_zigbee_tok_type_stack_zll_data_t::rssiCorrection