Configuration Frames#
Name: version | ID: 0x0000 |
|---|---|
Description: The command allows the Host to specify the desired EZSP version and must be sent before any other command. The response provides information about the firmware running on the NCP. | |
Command Parameters: | |
uint8_t desiredProtocolVersion | The EZSP version the Host wishes to use. To successfully set the version and allow other commands, this must be same as EZSP_PROTOCOL_VERSION. |
Response Parameters: | |
uint8_t protocolVersion | The EZSP version the NCP is using. |
uint8_t stackType | The type of stack running on the NCP (2). |
uint16_t stackVersion | The version number of the stack. |
Name: getConfigurationValue | ID: 0x0052 |
|---|---|
Description: Reads a configuration value from the NCP. | |
Command Parameters: | |
sl_zigbee_ezsp_config_id_t configId | Identifies which configuration value to read. |
Response Parameters: | |
sl_status_t status | SL_STATUS_OK if the value was read successfully, SL_STATUS_ZIGBEE_EZSP_ERROR (for SL_ZIGBEE_EZSP_ERROR_INVALID_ID) if the NCP does not recognize configId. |
uint16_t value | The configuration value. |
Name: setConfigurationValue | ID: 0x0053 |
|---|---|
Description: Writes a configuration value to the NCP. Configuration values can be modified by the Host after the NCP has reset. Once the status of the stack changes to SL_STATUS_NETWORK_UP, configuration values can no longer be modified and this command will respond with SL_ZIGBEE_EZSP_ERROR_INVALID_CALL. | |
Command Parameters: | |
sl_zigbee_ezsp_config_id_t configId | Identifies which configuration value to change. |
uint16_t value | The new configuration value. |
Response Parameters: | |
sl_status_t status | SL_STATUS_OK if the configuration value was changed, SL_STATUS_ZIGBEE_EZSP_ERROR if there was an error. Retrievable EZSP errors can be SL_ZIGBEE_EZSP_ERROR_OUT_OF_MEMORY if the new value exceeded the available memory, SL_ZIGBEE_EZSP_ERROR_INVALID_VALUE if the new value was out of bounds, SL_ZIGBEE_EZSP_ERROR_INVALID_ID if the NCP does not recognize configId, SL_ZIGBEE_EZSP_ERROR_INVALID_CALL if configuration values can no longer be modified. |
Name: readAttribute | ID: 0x0108 |
|---|---|
Description: Read attribute data on NCP endpoints. | |
Command Parameters: | |
uint8_t endpoint | Endpoint |
uint16_t cluster | Cluster. |
uint16_t attributeId | Attribute ID. |
uint8_t mask | Mask. |
uint16_t manufacturerCode | Manufacturer code. |
Response Parameters: | |
sl_zigbee_af_status_t af_status | An sl_zigbee_af_status_t value indicating success or the reason for failure, handled by the EZSP layer as a uint8_t. 255 indicates an EZSP-specific error. |
uint8_t dataType | Attribute data type. |
uint8_t readLength | Length of attribute data. |
uint8_t[] dataPtr | Attribute data. |
Name: WriteAttribute | ID: 0x0109 |
|---|---|
Description: Write attribute data on NCP endpoints. | |
Command Parameters: | |
uint8_t endpoint | Endpoint |
uint16_t cluster | Cluster. |
uint16_t attributeId | Attribute ID. |
uint8_t mask | Mask. |
uint16_t manufacturerCode | Manufacturer code. |
bool overrideReadOnlyAndDataType | Override read only and data type. |
bool justTest | Override read only and data type. |
uint8_t dataType | Attribute data type. |
uint8_t dataLength | Attribute data length. |
uint8_t[] data | Attribute data. |
Response Parameters: | |
sl_zigbee_af_status_t af_status | An sl_zigbee_af_status_t value indicating success or the reason for failure. |
Name: addEndpoint | ID: 0x0002 |
|---|---|
Description: Configures endpoint information on the NCP. The NCP does not remember these settings after a reset. Endpoints can be added by the Host after the NCP has reset. Once the status of the stack changes to SL_STATUS_NETWORK_UP, endpoints can no longer be added and this command will respond with SL_ZIGBEE_EZSP_ERROR_INVALID_CALL. | |
Command Parameters: | |
uint8_t endpoint | The application endpoint to be added. |
uint16_t profileId | The endpoint's application profile. |
uint16_t deviceId | The endpoint's device ID within the application profile. |
uint8_t appFlags | The device version and flags indicating description availability. |
uint8_t inputClusterCount | The number of cluster IDs in inputClusterList. |
uint8_t outputClusterCount | The number of cluster IDs in outputClusterList. |
uint16_t[] inputClusterList | Input cluster IDs the endpoint will accept. |
uint16_t[] outputClusterList | Output cluster IDs the endpoint may send. |
Response Parameters: | |
sl_status_t status | SL_STATUS_OK if the endpoint was added, SL_STATUS_ZIGBEE_EZSP_ERROR if there was an error. Errors could be SL_ZIGBEE_EZSP_ERROR_OUT_OF_MEMORY if there is not enough memory available to add the endpoint, SL_ZIGBEE_EZSP_ERROR_INVALID_VALUE if the endpoint already exists, SL_ZIGBEE_EZSP_ERROR_INVALID_CALL if endpoints can no longer be added. |
Name: setPolicy | ID: 0x0055 |
|---|---|
Description: Allows the Host to change the policies used by the NCP to make fast decisions. | |
Command Parameters: | |
sl_zigbee_ezsp_policy_id_t policyId | Identifies which policy to modify. |
sl_zigbee_ezsp_decision_id_t decisionId | The new decision for the specified policy. |
Response Parameters: | |
sl_status_t status | SL_STATUS_OK if the policy was changed, SL_STATUS_ZIGBEE_EZSP_ERROR (for SL_ZIGBEE_EZSP_ERROR_INVALID_ID) if the NCP does not recognize policyId. |
Name: getPolicy | ID: 0x0056 |
|---|---|
Description: Allows the Host to read the policies used by the NCP to make fast decisions. | |
Command Parameters: | |
sl_zigbee_ezsp_policy_id_t policyId | Identifies which policy to read. |
Response Parameters: | |
sl_status_t status | SL_STATUS_OK if the policy was read successfully, SL_STATUS_ZIGBEE_EZSP_ERROR (for SL_ZIGBEE_EZSP_ERROR_INVALID_ID) if the NCP does not recognize policyId. |
sl_zigbee_ezsp_decision_id_t decisionId | The current decision for the specified policy. |
Name: sendPanIdUpdate | ID: 0x0057 |
|---|---|
Description: Triggers a pan id update message. | |
Command Parameters: | |
sl_802154_pan_id_t newPan | The new Pan Id |
Response Parameters: | |
bool status | true if the request was successfully handed to the stack, false otherwise |
Name: getValue | ID: 0x00AA |
|---|---|
Description: Reads a value from the NCP. | |
Command Parameters: | |
sl_zigbee_ezsp_value_id_t valueId | Identifies which value to read. |
Response Parameters: | |
sl_status_t status | SL_STATUS_OK if the value was read successfully, SL_STATUS_ZIGBEE_EZSP_ERROR otherwise. Errors could be SL_ZIGBEE_EZSP_ERROR_INVALID_ID if the NCP does not recognize valueId, SL_ZIGBEE_EZSP_ERROR_INVALID_VALUE if the length of the returned value exceeds the size of local storage allocated to receive it. |
uint8_t valueLength | Both a command and response parameter. On command, the maximum size in bytes of local storage allocated to receive the returned value. On response, the actual length in bytes of the returned value. |
uint8_t[] value | The value. |
Name: getExtendedValue | ID: 0x0003 |
|---|---|
Description: Reads a value from the NCP but passes an extra argument specific to the value being retrieved. | |
Command Parameters: | |
sl_zigbee_ezsp_extended_value_id_t valueId | Identifies which extended value ID to read. |
uint32_t characteristics | Identifies which characteristics of the extended value ID to read. These are specific to the value being read. |
Response Parameters: | |
sl_status_t status | SL_STATUS_OK if the value was read successfully, SL_STATUS_ZIGBEE_EZSP_ERROR otherwise. Errors could be SL_ZIGBEE_EZSP_ERROR_INVALID_ID if the NCP does not recognize valueId, SL_ZIGBEE_EZSP_ERROR_INVALID_VALUE if the length of the returned value exceeds the size of local storage allocated to receive it. |
uint8_t valueLength | Both a command and response parameter. On command, the maximum size in bytes of local storage allocated to receive the returned value. On response, the actual length in bytes of the returned value. |
uint8_t[] value | The value. |
Name: setValue | ID: 0x00AB |
|---|---|
Description: Writes a value to the NCP. | |
Command Parameters: | |
sl_zigbee_ezsp_value_id_tvalueId | Identifies which value to change. |
uint8_t valueLength | The length of the value parameter in bytes. |
uint8_t[] value | The new value. |
Response Parameters: | |
sl_status_t status | SL_STATUS_OK if the value was changed, SL_STATUS_ZIGBEE_EZSP_ERROR otherwise. Errors could be SL_ZIGBEE_EZSP_ERROR_INVALID_VALUE if the new value was out of bounds, SL_ZIGBEE_EZSP_ERROR_INVALID_ID if the NCP does not recognize valueId, SL_ZIGBEE_EZSP_ERROR_INVALID_CALL if the value could not be modified. |
Name: setPassiveAckConfig | ID: 0x0105 |
|---|---|
Description: Allows the Host to control the broadcast behavior of a routing device used by the NCP. | |
Command Parameters: | |
uint8_t config | Passive ack config enum. |
uint8_t minAcksNeeded | The minimum number of acknowledgments (re-broadcasts) to wait for until deeming the broadcast transmission complete. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success or the reason for failure. |
Name: setPendingNetworkUpdatePanId | ID: 0x011E |
|---|---|
Description: Set the PAN ID to be accepted by the device in a NLME Network Update command. If this is set to a different value than its default 0xFFFF, NLME network update messages will be ignored if they do not match this PAN ID. | |
Command Parameters: | |
uint16_t panId | PAN ID to be accepted in a network update. |
Response Parameters: None | |
Name: getEndpoint | ID: 0x012E |
|---|---|
Description: Retrieve the endpoint number located at the specified index. | |
Command Parameters: | |
uint8_t index | Index to retrieve the endpoint number for. |
Response Parameters: | |
uint8_t endpoint | Endpoint number at the index. |
Name: getEndpointCount | ID: 0x012F |
|---|---|
Description: Get the number of configured endpoints. | |
Command Parameters: None | |
Response Parameters: | |
uint8_t count | Number of configured endpoints. |
Name: getEndpointDescription | ID: 0x0130 |
|---|---|
Description: Retrieve the endpoint description for the given endpoint number. | |
Command Parameters: | |
uint8_t endpoint | Endpoint number to get the description of. |
Response Parameters: | |
sl_zigbee_endpoint_description_t result | Description of this endpoint. |
Name: getEndpointCluster | ID: 0x0131 |
|---|---|
Description: Retrieve one of the cluster IDs associated with the given endpoint. | |
Command Parameters: | |
uint8_t endpoint | Endpoint number to get a cluster ID for. |
uint8_t listId | Which list to get the cluster ID from. (0 for input, 1 for output). |
uint8_t listIndex | Index from requested list to look at the cluster ID of. |
Response Parameters: | |
uint16_t endpoint_cluster | ID of the requested cluster. |