Trust Center Frames#
Name: trustCenterPostJoinHandler | ID: 0x0024 |
|---|---|
Description: The NCP uses the trust center behavior policy to decide whether to allow a new node to join the network (part of the trust center pre-join handler). The Host cannot change the current decision in this post-join callback, but it can change the policy for future decisions using the setPolicy command. This frame is a response to the callback command. | |
Response Parameters: | |
sl_802154_short_addr_t newNodeId | The Node Id of the node whose status changed |
sl_802154_long_addr_t newNodeEui64 | The EUI64 of the node whose status changed. |
sl_zigbee_device_update_t status | The status of the node: Secure Join/Rejoin, Unsecure Join/Rejoin, Device left. |
sl_zigbee_join_decision_t policyDecision | An sl_zigbee_join_decision_t reflecting the decision made. |
sl_802154_short_addr_t parentOfNewNodeId | The parent of the node whose status has changed. |
Name: broadcastNextNetworkKey | ID: 0x0073 |
|---|---|
Description: This function broadcasts a new encryption key, but does not tell the nodes in the network to start using it. To tell nodes to switch to the new key, use sl_zigbee_send_network_key_switch(). This is only valid for the Trust Center/Coordinator. It is up to the application to determine how quickly to send the Switch Key after sending the alternate encryption key. | |
Command Parameters: | |
sl_zigbee_key_data_t key | An optional pointer to a 16-byte encryption key (SL_ZIGBEE_ENCRYPTION_KEY_SIZE). An all zero key may be passed in, which will cause the stack to randomly generate a new key. |
Response Parameters: | |
sl_status_t status | sl_status_t value that indicates the success or failure of the command. |
Name: broadcastNetworkKeySwitch | ID: 0x0074 |
|---|---|
Description: This function broadcasts a switch key message to tell all nodes to change to the sequence number of the previously sent Alternate Encryption Key. | |
Command Parameters: None | |
Response Parameters: | |
sl_status_t status | sl_status_t value that indicates the success or failure of the command. |
Name: aesMmoHash | ID: 0x006F |
|---|---|
Description: This routine processes the passed chunk of data and updates the hash context based on it. If the 'finalize' parameter is not set, then the length of the data passed in must be a multiple of 16. If the 'finalize' parameter is set then the length can be any value up 1-16, and the final hash value will be calculated. | |
Command Parameters: | |
sl_zigbee_aes_mmo_hash_context_t context | The hash context to update. |
bool finalize | This indicates whether the final hash value should be calculated |
uint8_t length | The length of the data to hash. |
uint8_t[] data | The data to hash. |
Response Parameters: | |
sl_status_t status | The result of the operation |
sl_zigbee_aes_mmo_hash_context_t returnContext | The updated hash context. |
Name: removeDevice | ID: 0x00A8 |
|---|---|
Description: This command sends an APS remove device using APS encryption to the destination indicating either to remove itself from the network, or one of its children. | |
Command Parameters: | |
sl_802154_short_addr_t destShort | The node ID of the device that will receive the message |
sl_802154_long_addr_t destLong | The long address (EUI64) of the device that will receive the message. |
sl_802154_long_addr_t targetLong | The long address (EUI64) of the device to be removed. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success, or the reason for failure. |
Name: unicastNwkKeyUpdate | ID: 0x00A9 |
|---|---|
Description: This command will send a unicast transport key message with a new NWK key to the specified device. APS encryption using the device's existing link key will be used. | |
Command Parameters: | |
sl_802154_short_addr_t destShort | The node ID of the device that will receive the message |
sl_802154_long_addr_t destLong | The long address (EUI64) of the device that will receive the message. |
sl_zigbee_key_data_t key | The NWK key to send to the new device. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success, or the reason for failure. |