Utilities Frames#
Name: nop | ID: 0x0005 |
|---|---|
Description: A command which does nothing. The Host can use this to set the sleep mode or to check the status of the NCP. | |
Command Parameters: None | |
Response Parameters: None | |
Name: echo | ID: 0x0081 |
|---|---|
Description: Variable length data from the Host is echoed back by the NCP. This command has no other effects and is designed for testing the link between the Host and NCP. | |
Command Parameters: | |
uint8_t dataLength | The length of the data parameter in bytes. |
uint8_t[] data | The data to be echoed back. |
Response Parameters: | |
uint8_t echoLength | The length of the echo parameter in bytes. |
uint8_t[] echo | The echo of the data. |
Name: invalidCommand | ID: 0x0058 |
|---|---|
Description: Indicates that the NCP received an invalid command. This frame is a response to an invalid command. | |
Response Parameters: | |
sl_zigbee_ezsp_status_t reason | The reason why the command was invalid. |
Name: callback | ID: 0x0006 |
|---|---|
Description: Allows the NCP to respond with a pending callback. | |
Command Parameters: None | |
The response to this command can be any of the callback responses. | |
Name: noCallbacks | ID: 0x0007 |
|---|---|
Description: Indicates that there are currently no pending callbacks. | |
This frame is a response to the callback command. | |
Response Parameters: None | |
Name: setToken | ID: 0x0009 |
|---|---|
Description: Sets a token (8 bytes of non-volatile storage) in the Simulated EEPROM of the NCP. | |
Command Parameters: | |
uint8_t tokenId | Which token to set. |
uint8_t[8] tokenData | The data to write to the token. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success or the reason for failure. |
Name: getToken | ID: 0x000A |
|---|---|
Description: Retrieves a token (8 bytes of non-volatile storage) from the Simulated EEPROM of the NCP. | |
Command Parameters: | |
uint8_t tokenId | Which token to read. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success or the reason for failure. |
uint8_t[8] tokenData | The contents of the token. |
Name: getMfgToken | ID: 0x000B |
|---|---|
Description: Retrieves a manufacturing token from the Flash Information Area of the NCP (except for SL_ZIGBEE_EZSP_STACK_CAL_DATA which is managed by the stack). | |
Command Parameters: | |
sl_zigbee_ezsp_mfg_token_id_t tokenId | Which manufacturing token to read. |
Response Parameters: | |
uint8_t tokenDataLength | The length of the tokenData parameter in bytes. |
uint8_t[] tokenData | The manufacturing token data. |
Name: setMfgToken | ID: 0x000C |
|---|---|
Description: Sets a manufacturing token in the Customer Information Block (CIB) area of the NCP if that token currently unset (fully erased). Cannot be used with SL_ZIGBEE_EZSP_STACK_CAL_DATA, SL_ZIGBEE_EZSP_STACK_CAL_FILTER, SL_ZIGBEE_EZSP_MFG_ASH_CONFIG, or SL_ZIGBEE_EZSP_MFG_CBKE_DATA token. | |
Command Parameters: | |
sl_zigbee_ezsp_mfg_token_id_t tokenId | Which manufacturing token to set. |
uint8_t tokenDataLength | The length of the tokenData parameter in bytes. |
uint8_t[] tokenData | The manufacturing token data. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success or the reason for failure. |
Name: stackTokenChangedHandler | ID: 0x000D |
|---|---|
Description: A callback invoked to inform the application that a stack token has changed. | |
This frame is a response to the callback command. | |
Response Parameters: | |
uint16_t tokenAddress | The address of the stack token that has changed. |
Name: getRandomNumber | ID: 0x0049 |
|---|---|
Description: Returns a pseudorandom number. | |
Command Parameters: None | |
Response Parameters: | |
sl_status_t status | Always returns SL_STATUS_OK. |
uint16_t value | A pseudorandom number. |
Name: setTimer | ID: 0x000E |
|---|---|
Description: Sets a timer on the NCP. There are 2 independent timers available for use by the Host. A timer can be cancelled by setting time to 0 or units to SL_ZIGBEE_EVENT_INACTIVE. | |
Command Parameters: | |
uint8_t timerId | Which timer to set (0 or 1). |
uint16_t time | The delay before the timerHandler callback will be generated. Note that the timer clock is free running and is not synchronized with this command. This means that the actual delay will be between time and (time - 1). The maximum delay is 32767. |
EmberEventUnits units | The units for time. |
bool repeat | If true, a timerHandler callback will be generated repeatedly. If false, only a single timer-Handler callback will be generated. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success or the reason for failure. |
Name: getTimer | ID: 0x004E |
|---|---|
Description: Gets information about a timer. The Host can use this command to find out how much longer it will be before a previously set timer will generate a callback. | |
Command Parameters: | |
uint8_t timerId | Which timer to get information about (0 or 1). |
Response Parameters: | |
uint16_t time | The delay before the timerHandler callback will be generated. |
sl_zigbee_event_units_t units | The units for time. |
bool repeat | True if a timerHandler callback will be generated repeatedly. False if only a single timer-Handler callback will be generated. |
Name: timerHandler | ID: 0x000F |
|---|---|
Description: A callback from the timer. | |
This frame is a response to the callback command. | |
Response Parameters: | |
uint8_t timerId | Which timer generated the callback (0 or 1). |
Name: debugWrite | ID: 0x0012 |
|---|---|
Description: Sends a debug message from the Host to the Network Analyzer utility via the NCP. | |
Command Parameters: | |
bool binaryMessage | true if the message should be interpreted as binary data, false if the message should be interpreted as ASCII text. |
uint8_t messageLength | The length of the messageContents parameter in bytes. |
uint8_t[] messageContents | The binary message. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success or the reason for failure. |
Name: readAndClearCounters | ID: 0x0065 |
|---|---|
Description: Retrieves and clears Ember counters. See the sl_zigbee_counter_type_t enumeration for the counter types. | |
Command Parameters: None | |
Response Parameters: | |
uint16_t[SL_ZIGBEE_COUNTER_TY PE_COUNT]values | A list of all counter values ordered according to the EmberCounterType enumeration. |
Name: readCounters | ID: 0x00F1 |
|---|---|
Description: Retrieves Ember counters. See the sl_zigbee_counter_type_t enumeration for the counter types. | |
Command Parameters: None | |
Response Parameters: | |
uint16_t[SL_ZIGBEE_COUNTER_TYP E_COUNT] values | A list of all counter values ordered according to the sl_zigbee_counter_type_t enumeration. |
Name: counterRolloverHandler | ID: 0x00F2 |
|---|---|
Description: This call is fired when a counter exceeds its threshold. | |
This frame is a response to the callback command. | |
Response Parameters: | |
sl_zigbee_counter_type_t type | Type of Counter |
Name: delayTest | ID: 0x009D |
|---|---|
Description: Used to test that UART flow control is working correctly. | |
Command Parameters: | |
uint16_t delay | Data will not be read from the host for this many milliseconds. |
Response Parameters: None | |
Name: getLibraryStatus | ID: 0x0001 |
|---|---|
Description: This retrieves the status of the passed library ID to determine if it is compiled into the stack. | |
Command Parameters: | |
sl_zigbee_library_id_t libraryId | The ID of the library being queried. |
Response Parameters: | |
sl_zigbee_library_status_t status | The status of the library being queried. |
Name: getXncpInfo | ID: 0x0013 |
|---|---|
Description: Allows the HOST to know whether the NCP is running the XNCP library. If so, the response contains also the manufacturer ID and the version number of the XNCP application that is running on the NCP. | |
Command Parameters: None | |
Response Parameters: | |
sl_status_t status | SL_STATUS_OK if the NCP is running the XNCP library. SL_STATUS_INVALID_STATE otherwise. |
uint16_t manufacturerId | The manufactured ID the user has defined in the XNCP application. |
uint16_t versionNumber | The version number of the XNCP application. |
Name: customFrame | ID: 0x0047 |
|---|---|
Description: Provides the customer a custom EZSP frame. On the NCP, these frames are only handled if the XNCP library is included. On the NCP side these frames are handled in the sl_zigbee_xncp_incoming_custom_ezsp_message_cb() callback function. | |
Command Parameters: | |
uint8_t payloadLength | The length of the custom frame payload (maximum 119 bytes). |
uint8_t[] payload | The payload of the custom frame. |
Response Parameters: | |
sl_status_t status | The status returned by the custom command. |
uint8_t replyLength | The length of the response. |
uint8_t[] reply | The response. |
Name: customFrameHandler | ID: 0x0054 |
|---|---|
Description: A callback indicating a custom EZSP message has been received. This frame is a response to the callback command. | |
Response Parameters: | |
uint8_t payloadLength | The length of the custom frame payload. |
uint8_t[] payload | The payload of the custom frame. |
Name: getEui64 | ID: |
|---|---|
Description: Returns the EUI64 ID of the local node. | |
Command Parameters: None | |
Response Parameters: | |
sl_802154_long_addr_t eui64 | The 64-bit ID. |
Name: getNodeId | ID: 0x0027 |
|---|---|
Description: Returns the 16-bit node ID of the local node. | |
Command Parameters: None | |
Response Parameters: | |
sl_802154_short_addr_t nodeId | The 16-bit ID. |
Name: getPhyInterfaceCount | ID: 0x00FC |
|---|---|
Description: Returns number of phy interfaces present. | |
Command Parameters: None | |
Response Parameters: | |
uint8_t interfaceCount | Value indicate how many phy interfaces present. |
Name: getTrueRandomEntropySource | ID: 0x004F |
|---|---|
Description: Returns the entropy source used for true random number generation. | |
Command Parameters: None | |
Response Parameters: | |
sl_zigbee_entropy_source_t entropySource | Value indicates the used entropy source. |
Name: setupDelayedJoin | ID: 0x003A |
|---|---|
Description: Extend a joiner's timeout to wait for the network key on the joiner default key timeout is 3 sec, and only values greater equal to 3 sec are accepted. | |
Command Parameters: | |
uint8_t networkKeyTimeoutS | Network key timeout |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success or the reason for failure. |
Name: radioGetSchedulerPriorities | ID: 0x012A |
|---|---|
Description: Get the current scheduler priorities for multiprotocol apps. | |
Command Parameters: None | |
Response Parameters: | |
sl_zigbee_multiprotocol_priorities_t priorities | The current priorities. |
Name: radioSetSchedulerPriorities | ID: 0x012B |
|---|---|
Description: Set the current scheduler priorities for multiprotocol apps. | |
Command Parameters: | |
The current priorities. | |
sl_zigbee_multiprotocol_priorities_t priorities | |
Response Parameters: None | |
Name: radioGetSchedulerSliptime | ID: 0x012C |
|---|---|
Description: Get the current multiprotocol sliptime. | |
Command Parameters: None | |
Response Parameters: | |
uint32_t[1] slipTime | Value of the current slip time. |
Name: radioSetSchedulerSliptime | ID: 0x012D |
|---|---|
Description: Set the current multiprotocol sliptime. | |
Command Parameters: | |
uint32_t slipTime | Value of the current slip time. |
Response Parameters: None | |
Name: counterRequiresPhyIndex | ID: 0x0132 |
|---|---|
Description: Check if a particular counter is one that could report from either a 2.4GHz or sub-GHz interface. | |
Command Parameters: | |
The counter to be checked. | |
sl_zigbee_counter_type_t counter | |
Response Parameters: | |
bool requires | Whether this counter requires a PHY index when operating on a dual-PHY system. |
Name: counterRequiresDestinationNodeId | ID: 0x0133 |
|---|---|
Description: Check if a particular counter can report on the destination node ID they have been triggered from. | |
Command Parameters: | |
sl_zigbee_counter_type_t counter | The counter to be checked. |
Response Parameters: | |
bool requires | Whether this counter requires the destination node ID. |