Networking Frames#
Name: setManufacturerCode | ID: 0x0015 |
|---|---|
Description: Sets the manufacturer code to the specified value. The manufacturer code is one of the fields of the node descriptor. | |
Command Parameters: | |
uint16_t code | The manufacturer code for the local node. |
Response Parameters: sl_status_t status | |
Name: getManufacturerCode | ID: 0x00CA |
|---|---|
Description: Gets the manufacturer code to the specified value. The manufacturer code is one of the fields of the node descriptor. | |
Command Parameters: None | |
Response Parameters: | |
uint16_t code | The manufacturer code for the local node. |
Name: setPowerDescriptor | ID: 0x0016 |
|---|---|
Description: Sets the power descriptor to the specified value. The power descriptor is a dynamic value. Therefore, you should call this function whenever the value changes. | |
Command Parameters: | |
uint16_t descriptor | The new power descriptor for the local node. |
Response Parameters: sl_status_t status | |
Name: networkInit | ID: 0x0017 |
|---|---|
Description: Resume network operation after a reboot. The node retains its original type. This should be called on startup whether or not the node was previously part of a network. SL_STATUS_NOT_JOINED is returned if the node is not part of a network. This command accepts options to control the network initialization. | |
Command Parameters: | |
sl_zigbee_network_init_struct_t networkInitStruct | An sl_zigbee_network_init_struct_t containing the options for initialization. |
Response Parameters: | |
sl_status_t status | An sl_status_t value that indicates one of the following: successful initialization, SL_STATUS_NOT_JOINED if the node is not part of a network, or the reason for failure. |
Name: networkState | ID: 0x0018 |
|---|---|
Description: Returns a value indicating whether the node is joining, joined to, or leaving a network. | |
Command Parameters: None | |
Response Parameters: | |
sl_zigbee_network_status_t status | An sl_zigbee_network_status_t value indicating the current join status. |
Name: stackStatusHandler | ID: 0x0019 |
|---|---|
Description: A callback invoked when the status of the stack changes. If the status parameter equals SL_STATUS_NETWORK_UP, then the getNetworkParameters command can be called to obtain the new network parameters. If any of the parameters are being stored in nonvolatile memory by the Host, the stored values should be updated. | |
This frame is a response to the callback command. | |
Response Parameters: | |
sl_status_t status | Stack status. |
Name: startScan | ID: 0x001A |
|---|---|
Description: This function will start a scan. | |
Command Parameters: | |
sl_zigbee_ezsp_network_scan_type_t scanType | Indicates the type of scan to be performed. Possible values are: SL_ZIGBEE_EZSP_ENERGY_SCAN and SL_ZIGBEE_EZSP_ACTIVE_SCAN. For each type, the respective callback for reporting results is: energyScanResultHandler and networkFoundHandler. The energy scan and active scan report errors and completion via the scanCompleteHandler. |
uint32_t channelMask | Bits set as 1 indicate that this particular channel should be scanned. Bits set to 0 indicate that this particular channel should not be scanned. For example, a channelMask value of 0x00000001 would indicate that only channel 0 should be scanned. Valid channels range from 11 to 26 inclusive. This translates to a channel mask value of 0x07FFF800. As a convenience, a value of 0 is reinterpreted as the mask for the current channel. |
uint8_t duration | Sets the exponent of the number of scan periods, where a scan period is 960 symbols. The scan will occur for ((2^duration) + 1) scan periods. |
Response Parameters: | |
sl_status_t status | SL_STATUS_OK signals that the scan successfully started. Possible error responses and their meanings: SL_STATUS_MAC_SCANNING, we are already scanning; SL_STATUS_BAD_SCAN_DURATION, we have set a duration value that is not 0..14 inclusive; SL_STATUS_MAC_INCORRECT_SCAN_TYPE, we have requested an undefined scanning type; SL_STATUS_INVALID_CHANNEL_MASK, our channel mask did not specify any valid channels. |
Name: energyScanResultHandler | ID: 0x0048 |
|---|---|
Description: Reports the result of an energy scan for a single channel. The scan is not complete until the scanCompleteHandler callback is called. | |
This frame is a response to the callback command. | |
Response Parameters: | |
uint8_t channel | The 802.15.4 channel number that was scanned. |
int8s maxRssiValue | The maximum RSSI value found on the channel. |
Name: networkFoundHandler | ID: 0x001B |
|---|---|
Description: Reports that a network was found as a result of a prior call to startScan. Gives the network parameters useful for deciding which network to join. | |
This frame is a response to the callback command. | |
Response Parameters: | |
sl_zigbee_zigbee_network_t networkFound | The parameters associated with the network found. |
uint8_t lastHopLqi | The link quality from the node that generated this beacon. |
Name: scanCompleteHandler | ID: 0x001C |
|---|---|
Description: Returns the status of the current scan of type SL_ZIGBEE_EZSP_ENERGY_SCAN or SL_ZIGBEE_EZSP_ACTIVE_SCAN. SL_STATUS_OK signals that the scan has completed. Other error conditions signify a failure to scan on the channel specified. | |
This frame is a response to the callback command. | |
Response Parameters: | |
uint8_t channel | The channel on which the current error occurred. Undefined for the case of SL_STATUS_OK. |
sl_status_t status | The error condition that occurred on the current channel. Value will be SL_STATUS_OK when the scan has completed. |
Name: unusedPanIdFoundHandler | ID: 0x00D2 |
|---|---|
Description: This function returns an unused panID and channel pair found via the find unused panId scan procedure. | |
This frame is a response to the callback command. | |
Response Parameters: | |
sl_802154_pan_id_t panId | The unused panID which has been found. |
uint8_t channel | The channel that the unused panID was found on. |
Name: findUnusedPanId | ID: 0x00D3 |
|---|---|
Description: This function starts a series of scans which will return an available panId. | |
Command Parameters: | |
uint32_t channelMask | The channels that will be scanned for available panIds. |
uint8_t duration | The duration of the procedure. |
Response Parameters: | |
sl_status_t status | The error condition that occurred during the scan. Value will be SL_STATUS_OK if there are no errors. |
Name: stopScan | ID: 0x001D |
|---|---|
Description: Terminates a scan in progress. | |
Command Parameters: None | |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success or the reason for failure. |
Name: formNetwork | ID: 0x001E |
|---|---|
Description: Forms a new network by becoming the coordinator. | |
Command Parameters: | |
sl_zigbee_network_parameters_t parameters | Specification of the new network. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success or the reason for failure. |
Name: joinNetwork | ID: 0x001F |
|---|---|
Description: Causes the stack to associate with the network using the specified network parameters. It can take several seconds for the stack to associate with the local network. Do not send messages until the stackStatusHandler callback informs you that the stack is up. | |
Command Parameters: | |
sl_zigbee_node_type_t nodeType | Specification of the role that this node will have in the network. This role must not be SL_ZIGBEE_COORDINATOR. To be a coordinator, use the formNetwork command. |
sl_zigbee_network_parameters_t parameters | Specification of the network with which the node should associate. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success or the reason for failure. |
Name: joinNetworkDirectly | ID: 0x003B |
|---|---|
Description: Causes the stack to associate with the network using the specified network parameters in the beacon parameter. It can take several seconds for the stack to associate with the local network. Do not send messages until the stackStatusHandler callback informs you that the stack is up. Unlike ::emberJoinNetwork(), this function does not issue an active scan before joining. Instead, it will cause the local node to issue a MAC Association Request directly to the specified target node. It is assumed that the beacon parameter is an artifact after issuing an active scan. (For more information, see emberGetBestBeacon and emberGetNextBeacon.) | |
Command Parameters: | |
sl_zigbee_node_type_t localNodeType | Specifies the role that this node will have in the network. This role must not be SL_ZIGBEE_COORDINATOR. To be a coordinator, use the formNetwork command. |
sl_zigbee_beacon_data_t beacon | Specifies the network with which the node should associate. |
int8_t radioTxPower | The radio transmit power to use, specified in dBm. |
bool clearBeaconsAfterNetworkUp | If true, clear beacons in cache upon join success. If join fail, do nothing. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success or the reason for failure. |
Name: leaveNetwork | ID: 0x0020 |
|---|---|
Description: Causes the stack to leave the current network. This generates a stackStatusHandler callback to indicate that the network is down. The radio will not be used until after sending a formNetwork or joinNetwork command. | |
Command Parameters: None | |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success or the reason for failure. |
Name: findAndRejoinNetwork | ID: 0x0021 |
|---|---|
Description: The application may call this function when contact with the network has been lost. The most common usage case is when an end device can no longer communicate with its parent and wishes to find a new one. Another case is when a device has missed a Network Key update and no longer has the current Network Key. The stack will call sl_zigbee_ezsp_stack_status_handler to indicate that the network is down, then try to re-establish contact with the network by performing an active scan, choosing a network with matching extended pan id, and sending a ZigBee network rejoin request. A second call to the sl_zigbee_ezsp_stack_status_handler callback indicates either the success or the failure of the attempt. The process takes approximately 150 milliseconds per channel to complete. | |
Command Parameters: | |
bool haveCurrentNetworkKey | This parameter tells the stack whether to try to use the current network key. If it has the current network key it will perform a secure rejoin (encrypted). If this fails the device should try an unsecure rejoin. If the Trust Center allows the rejoin then the current Network Key will be sent encrypted using the device's Link Key. |
uint32_t channelMask | A mask indicating the channels to be scanned. See sli_zigbee_stack_start_scan for format details. A value of 0 is reinterpreted as the mask for the current channel. |
uint8_t reason | A sl_zigbee_rejoin_reason_t variable which could be passed in if there is actually a reason for rejoin, or could be left at 0xFF |
uint8_t nodeType | The rejoin could be triggered with a different nodeType. This value could be set to 0 or SL_ZIGBEE_DEVICE_TYPE_UNCHANGED if not needed. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success or the reason for failure. |
Name: permitJoining | ID: 0x0022 |
|---|---|
Description: Tells the stack to allow other nodes to join the network with this node as their parent. Joining is initially disabled by default. | |
Command Parameters: | |
uint8_t duration | A value of 0x00 disables joining. A value of 0xFF enables joining. Any other value enables joining for that number of seconds. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success or the reason for failure. |
Name: childJoinHandler | ID: 0x0023 |
|---|---|
Description: Indicates that a child has joined or left. This frame is a response to the callback command. | |
Response Parameters: | |
uint8_t index | The index of the child of interest. |
bool joining | True if the child is joining. False the child is leaving. |
sl_802154_short_addr_t childId | The node ID of the child. |
sl_802154_long_addr_t childEui64 | The EUI64 of the child. |
sl_zigbee_node_type_t childType | The node type of the child. |
Name: energyScanRequest | ID: 0x009C |
|---|---|
Description: Sends a ZDO energy scan request. This request may only be sent by the current network manager and must be unicast, not broadcast. See ezsp-utils.h for related macros sli_zigbee_stack_set_network_manager_request() and sl_zigbee_change_channel_request(). | |
Command Parameters: | |
sl_802154_short_addr_t target | The network address of the node to perform the scan. |
uint32_t scanChannels | A mask of the channels to be scanned. |
uint8_t scanDuration | How long to scan on each channel. Allowed values are 0..5, with the scan times as specified by 802.15.4 (0 = 31ms, 1 = 46ms, 2 = 77ms, 3 = 138ms, 4 = 261ms, 5 = 507ms). |
uint16_t scanCount | The number of scans to be performed on each channel (1..8). |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success or the reason for failure. |
Name: getNetworkParameters | ID: 0x0028 |
|---|---|
Description: Returns the current network parameters. | |
Command Parameters: None | |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success or the reason for failure. |
sl_zigbee_node_type_t nodeType | An sl_zigbee_node_type_t value indicating the current node type. |
sl_zigbee_network_parameters_t parameters | The current network parameters. |
Name: getRadioParameters | ID: 0x00FD |
|---|---|
Description: Returns the current radio parameters based on phy index. | |
Command Parameters: | |
uint8_t phyIndex | Desired index of phy interface for radio parameters. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success or the reason for failure. |
sl_zigbee_multi_phy_radio_parameters_t parameters | The current radio parameters based on provided phy index. |
Name: getParentChildParameters | ID: 0x0029 |
|---|---|
Description: Returns information about the children of the local node and the parent of the local node. | |
Command Parameters: None | |
Response Parameters: | |
uint8_t childCount | The number of children the node currently has. |
sl_802154_long_addr_t parentEui64 | The parent's EUI64. The value is undefined for nodes without parents (coordinators and nodes that are not joined to a network). |
sl_802154_short_addr_t parentNodeId | The parent's node ID. The value is undefined for nodes without parents (coordinators and nodes that are not joined to a network). |
Name: routerChildCount | ID: 0x013B |
|---|---|
Description: Return the number of router children that the node currently has. | |
Command Parameters: None | |
Response Parameters: | |
uint8_t routerChildCount | The number of router children. |
Name: maxChildCount | ID: 0x013C |
|---|---|
Description: Return the maximum number of children for this node. The return value is undefined for nodes that are not joined to a network. | |
Command Parameters: None | |
Response Parameters: | |
uint8_t maxChildCount | The maximum number of children. |
Name: maxRouterChildCount | ID: 0x013D |
|---|---|
Description: Return the maximum number of router children for this node. The return value is undefined for nodes that are not joined to a network. | |
Command Parameters: None | |
Response Parameters: | |
uint8_t maxRouterChildCount | The maximum number of router children. |
Name: getParentIncomingNwkFrameCounter | ID: 0x013E |
|---|---|
Command Parameters: None | |
Response Parameters: | |
uint32_t parentIncomingNwkFrameCounter |
Name: setParentIncomingNwkFrameCounter | ID: 0x013F |
|---|---|
Command Parameters: | |
uint32_t value | |
Response Parameters: | |
sl_status_t status |
Name: currentStackTasks | ID: 0x0145 |
|---|---|
Description: Return a bitmask indicating the stack's current tasks. The mask ::SL_ZIGBEE_HIGH_PRIORITY_TASKS defines which tasks are high priority. Devices should not sleep if any high priority tasks are active. Active tasks that are not high priority are waiting for messages to arrive from other devices. If there are active tasks, but no high priority ones, the device may sleep but should periodically wake up and call ::emberPollForData() in order to receive messages. Parents will hold messages for ::SL_ZIGBEE_INDIRECT_TRANSMISSION_TIMEOUT milliseconds before discarding them. | |
Command Parameters: None | |
Response Parameters: | |
uint16_t activeTasks | A bitmask of the stack's active tasks. |
Name: okToNap | ID: 0x0146 |
|---|---|
Description: Indicate whether the stack is currently in a state where there are no high-priority tasks, allowing the device to sleep. There may be tasks expecting incoming messages, in which case the device should periodically wake up and call ::emberPollForData() in order to receive messages. This function can only be called when the node type is ::SL_ZIGBEE_SLEEPY_END_DEVICE. | |
Command Parameters: None | |
Response Parameters: | |
bool value | True if the application may sleep but the stack may be expecting incoming messages. |
Name: parentTokenSet | ID: 0x0140 |
|---|---|
Description: Indicate whether the parent token has been set by association. | |
Command Parameters: None | |
Response Parameters: | |
bool indicator | True if the parent token has been set. |
Name: okToHibernate | ID: 0x0141 |
|---|---|
Description: Indicate whether the stack currently has any tasks pending. If no tasks are pending, ::emberTick() does not need to be called until the next time a stack API function is called. This function can only be called when the node type is ::SL_ZIGBEE_SLEEPY_END_DEVICE. | |
Command Parameters: None | |
Response Parameters: | |
bool indicator | True if the application may sleep for as long as it wishes. |
Name: okToLongPoll | ID: 0x0142 |
|---|---|
Description: Indicate whether the stack is currently in a state that does not require the application to periodically poll. | |
Command Parameters: None | |
Response Parameters: | |
bool indicator | True if the device may poll less frequently. |
Name: stackPowerDown | ID: 0x0143 |
|---|---|
Description: Calling this function will render all other stack functions except sli_zigbee_stack_stack_power_up() non-functional until the radio is powered back on. | |
Command Parameters: None | |
Response Parameters: None | |
Name: stackPowerUp | ID: 0x0144 |
|---|---|
Description: Initialize the radio. Typically called coming out of deep sleep. For non-sleepy devices, also turns the radio on and leaves it in RX mode. | |
Command Parameters: None | |
Response Parameters: None | |
Name: getChildData | ID: 0x004A |
|---|---|
Description: Returns information about a child of the local node. | |
Command Parameters: | |
uint8_t index | The index of the child of interest in the child table. Possible indexes range from zero to SL_ZIGBEE_CHILD_TABLE_SIZE. |
Response Parameters: | |
sl_status_t status | SL_STATUS_OK if there is a child at index. SL_STATUS_NOT_JOINED if there is no child at index. |
sl_zigbee_child_data_t childData | The data of the child. |
Name: setChildData | ID: 0x00AC |
|---|---|
Description: Sets child data to the child table token. | |
Command Parameters: | |
uint8_t index | The index of the child of interest in the child table. Possible indexes range from zero to (SL_ZIGBEE_CHILD_TABLE_SIZE - 1). |
sl_zigbee_child_data_t childData | The data of the child. |
Response Parameters: | |
sl_status_t status | SL_STATUS_OK if the child data is set successfully at index. SL_STATUS_INVALID_INDEX if provided index is out of range. |
Name: childId | ID: 0x0106 |
|---|---|
Description: Convert a child index to a node ID. | |
Command Parameters: | |
uint8_t childIndex | The index of the child of interest in the child table. Possible indexes range from zero to SL_ZIGBEE_CHILD_TABLE_SIZE. |
Response Parameters: | |
sl_802154_short_addr_t childId | The node ID of the child or SL_ZIGBEE_NULL_NODE_ID if there isn't a child at the childIndex specified |
Name: childPower | ID: 0x0134 |
|---|---|
Description: Return radio power value of the child from the given childIndex. | |
Command Parameters: | |
uint8_t childIndex | The index of the child of interest in the child table. Possible indexes range from zero to SL_ZIGBEE_CHILD_TABLE_SIZE. |
Response Parameters: | |
int8_t childPower | The power of the child or maximum radio power, which is the power value provided by the user while forming/joining a network if there isn't a child at the childIndex specified |
Name: setChildPower | ID: 0x0135 |
|---|---|
Description: Set the radio power value for a given child index. | |
Command Parameters: | |
uint8_t childIndex | The index. |
int8_t newPower | The new power value. |
Response Parameters: None | |
Name: childIndex | ID: 0x0107 |
|---|---|
Description: Convert a node ID to a child index. | |
Command Parameters: | |
sl_802154_short_addr_t childId | The node ID of the child |
Response Parameters: | |
uint8_t childIndex | The child index or 0xFF if the node ID doesn't belong to a child |
Name: getSourceRouteTableTotalSize | ID: 0x00C3 |
|---|---|
Description: Returns the source route table total size. | |
Command Parameters: None | |
Response Parameters: | |
uint8_t sourceRouteTableTotalSize | Total size of source route table. |
Name: getSourceRouteTableFilledSize | ID: 0x00C2 |
|---|---|
Description: Returns the number of filled entries in source route table. | |
Command Parameters: None | |
Response Parameters: | |
uint8_t sourceRouteTableFilledSize | The number of filled entries in source route table. |
Name: getSourceRouteTableEntry | ID: 0x00C1 |
|---|---|
Description: Returns information about a source route table entry. | |
Command Parameters: | |
uint8_t index | The index of the entry of interest in the source route table. Possible indexes range from zero to SOURCE_ROUTE_TABLE_FILLED_SIZE. |
Response Parameters: | |
sl_status_t status | SL_STATUS_OK if there is source route entry at index. SL_STATUS_NOT_FOUND if there is no source route at index. |
sl_802154_short_addr_t destination | The node ID of the destination in that entry. |
uint8_t closerIndex | The closer node index for this source route table entry |
Name: getNeighbor | ID: 0x0079 |
|---|---|
Description: Returns the neighbor table entry at the given index. The number of active neighbors can be obtained using the neighborCount command. | |
Command Parameters: | |
uint8_t index | The index of the neighbor of interest. Neighbors are stored in ascending order by node id, with all unused entries at the end of the table. |
Response Parameters: | |
sl_status_t status | SL_STATUS_FAIL if the index is greater or equal to the number of active neighbors, or if the device is an end device. Returns SL_STATUS_OK otherwise. |
sl_zigbee_neighbor_table_entry_t value | The contents of the neighbor table entry. |
Name: getNeighborFrameCounter | ID: 0x003E |
|---|---|
Description: Return sl_status_t depending on whether the frame counter of the node is found in the neighbor or child table. This function gets the last received frame counter as found in the Network Auxiliary header for the specified neighbor or child. | |
Command Parameters: | |
sl_802154_long_addr_t eui64 | eui64 of the node |
Response Parameters: | |
sl_status_t status | Return SL_STATUS_NOT_FOUND if the node is not found in the neighbor or child table. Returns SL_STATUS_OK otherwise. |
uint32_t returnFrameCounter | Return the frame counter of the node from the neighbor or child table |
Name: setNeighborFrameCounter | ID: 0x00AD |
|---|---|
Description: Sets the frame counter for the neighbor or child. | |
Command Parameters: | |
sl_802154_long_addr_t eui64 | eui64 of the node |
uint32_t frameCounter | Return the frame counter of the node from the neighbor or child table |
Response Parameters: | |
sl_status_t status | Return SL_STATUS_NOT_FOUND if the node is not found in the neighbor or child table. Returns SL_STATUS_OK otherwise |
Name: setRoutingShortcutThreshold | ID: 0x00D0 |
|---|---|
Description: Sets the routing shortcut threshold to directly use a neighbor instead of performing routing. | |
Command Parameters: | |
uint8_t costThresh | The routing shortcut threshold to configure. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success or the reason for failure. |
Name: getRoutingShortcutThreshold | ID: 0x00D1 |
|---|---|
Description: Gets the routing shortcut threshold used to differentiate between directly using a neighbor vs. performing routing. | |
Command Parameters: None | |
Response Parameters: | |
uint8_t routingShortcutThresh | The routing shortcut threshold |
Name: neighborCount | ID: 0x007A |
|---|---|
Description: Returns the number of active entries in the neighbor table. | |
Command Parameters: None | |
Response Parameters: | |
uint8_t value | The number of active entries in the neighbor table. |
Name: getRouteTableEntry | ID: 0x007B |
|---|---|
Description: Returns the route table entry at the given index. The route table size can be obtained using the getConfigurationValue command. | |
Command Parameters: | |
uint8_t index | The index of the route table entry of interest. |
Response Parameters: | |
sl_status_t status | SL_STATUS_FAIL if the index is out of range or the device is an end device, and SL_STATUS_OK otherwise. |
sl_zigbee_route_table_entry_t value | The contents of the route table entry. |
Name: setRadioPower | ID: 0x0099 |
|---|---|
Description: Sets the radio output power at which a node is operating. Ember radios have discrete power settings. For a list of available power settings, see the technical specification for the RF communication module in your Developer Kit. Note: Care should be taken when using this API on a running network, as it will directly impact the established link qualities neighboring nodes have with the node on which it is called. This can lead to disruption of existing routes and erratic network behavior. | |
Command Parameters: | |
int8s power | Desired radio output power, in dBm. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating the success or failure of the command. |
Name: setRadioChannel | ID: 0x009A |
|---|---|
Description: Sets the channel to use for sending and receiving messages. For a list of available radio channels, see the technical specification for the RF communication module in your Developer Kit. Note: Care should be taken when using this API, as all devices on a network must use the same channel. | |
Command Parameters: | |
uint8_t channel | Desired radio channel. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating the success or failure of the command. |
Name: getRadioChannel | ID: 0x00FF |
|---|---|
Description: Gets the channel in use for sending and receiving messages. | |
Command Parameters: None | |
Response Parameters: | |
uint8_t channel | Current radio channel. |
Name: setRadioIeee802154CcaMode | ID: 0x0095 |
|---|---|
Description: Set the configured 802.15.4 CCA mode in the radio. | |
Command Parameters: | |
uint8_t ccaMode | A RAIL_IEEE802154_CcaMode_t value. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating the success or failure of the command. |
Name: setConcentrator | ID: 0x0010 |
|---|---|
Description: Enable/disable concentrator support. | |
Command Parameters: | |
bool on | If this bool is true the concentrator support is enabled. Otherwise is disabled. If this bool is false all the other arguments are ignored. |
uint16_t concentratorType | Must be either SL_ZIGBEE_HIGH_RAM_CONCENTRATOR or SL_ZIGBEE_LOW_RAM_CONCENTRATOR. The former is used when the caller has enough memory to store source routes for the whole network. In that case, remote nodes stop sending route records once the concentrator has successfully received one. The latter is used when the concentrator has insufficient RAM to store all outbound source routes. In that case, route records are sent to the concentrator prior to every inbound APS unicast. |
uint16_t minTime | The minimum amount of time that must pass between MTORR broadcasts. |
uint16_t maxTime | The maximum amount of time that can pass between MTORR broadcasts. |
uint8_t routeErrorThreshold | The number of route errors that will trigger a re-broadcast of the MTORR. |
uint8_t deliveryFailureThreshold | The number of APS delivery failures that will trigger a re-broadcast of the MTORR. |
uint8_t maxHops | The maximum number of hops that the MTORR broadcast will be allowed to have. A value of 0 will be converted to the SL_ZIGBEE_MAX_HOPS value set by the stack. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success or the reason for failure. |
Name: concentratorStartDiscovery | ID: 0x014F |
|---|---|
Description: Starts periodic many-to-one route discovery. Periodic discovery is started by default on bootup, but this function may be used if discovery has been stopped by a call to ::emberConcentratorStopDiscovery(). | |
Command Parameters: None | |
Response Parameters: None | |
Name: concentratorStopDiscovery | ID: 0x0150 |
|---|---|
Description: Stops periodic many-to-one route discovery. | |
Command Parameters: None | |
Response Parameters: None | |
Name: concentratorNoteRouteError | ID: 0x0151 |
|---|---|
Description: Notes when a route error has occurred. | |
Command Parameters: | |
sl_status_t status | |
sl_802154_short_addr_t nodeId | |
Response Parameters: None | |
Name: setBrokenRouteErrorCode | ID: 0x0011 |
|---|---|
Description: Sets the error code that is sent back from a router with a broken route. | |
Command Parameters: | |
uint8_t errorCode | Desired error code. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating the success or failure of the command. |
Name: multiPhyStart | ID: 0x00F8 |
|---|---|
Description: This causes to initialize the desired radio interface other than native and form a new network by becoming the coordinator with same panId as native radio network. | |
Command Parameters: | |
uint8_t phyIndex | Index of phy interface. The native phy index would be always zero hence valid phy index starts from one. |
uint8_t page | Desired radio channel page. |
uint8_t channel | Desired radio channel. |
int8_t power | Desired radio output power, in dBm. |
sl_zigbee_multi_phy_nwk_config_t bitmask | Network configuration bitmask. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success or the reason for failure. |
Name: multiPhyStop | ID: 0x00F9 |
|---|---|
Description: This causes to bring down the radio interface other than native. | |
Command Parameters: | |
uint8_t phyIndex | Index of phy interface. The native phy index would be always zero hence valid phy index starts from one. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success or the reason for failure. |
Name: multiPhySetRadioPower | ID: 0x00FA |
|---|---|
Description: Sets the radio output power for desired phy interface at which a node is operating. Ember radios have discrete power settings. For a list of available power settings, see the technical specification for the RF communication module in your Developer Kit. Note: Care should be taken when using this api on a running network, as it will directly impact the established link qualities neighboring nodes have with the node on which it is called. This can lead to disruption of existing routes and erratic network behavior. | |
Command Parameters: | |
uint8_t phyIndex | Index of phy interface. The native phy index would be always zero hence valid phy index starts from one. |
int8_t power | Desired radio output power, in dBm. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating the success or failure of the command. |
Name: sendLinkPowerDeltaRequest | ID: 0x00F7 |
|---|---|
Description: Send Link Power Delta Request from a child to its parent. | |
Command Parameters: None | |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating the success or failure of sending the request. |
Name: multiPhySetRadioChannel | ID: 0x00FB |
|---|---|
Description: Sets the channel for desired phy interface to use for sending and receiving messages. For a list of available radio pages and channels, see the technical specification for the RF communication module in your Developer Kit. Note: Care should be taken when using this API, as all devices on a network must use the same page and channel. | |
Command Parameters: | |
uint8_t phyIndex | Index of phy interface. The native phy index would be always zero hence valid phy index starts from one. |
uint8_t page | Desired radio channel page. |
uint8_t channel | Desired radio channel. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating the success or failure of the command. |
Name: getDutyCycleState | ID: 0x0035 |
|---|---|
Description: Obtains the current duty cycle state. | |
Command Parameters: None | |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating the success or failure of the command. |
sl_zigbee_duty_cycle_state_t returnedState | The current duty cycle state in effect. |
Name: setDutyCycleLimitsInStack | ID: 0x0040 |
|---|---|
Description: Set the current duty cycle limits configuration. The Default limits set by stack if this call is not made. | |
Command Parameters: | |
sl_zigbee_duty_cycle_limits_t limits | The duty cycle limits configuration to utilize. |
Response Parameters: | |
sl_status_t status | SL_STATUS_OK if the duty cycle limit configurations set successfully, SL_STATUS_INVALID_PARAMETER if set illegal value such as setting only one of the limits to default or violates constraints Susp > Crit > Limi, SL_STATUS_INVALID_STATE if device is operating on 2.4Ghz |
Name: getDutyCycleLimits | ID: 0x004B |
|---|---|
Description: Obtains the current duty cycle limits that were previously set by a call to sli_zigbee_stack_set_duty_cycle_limits_in_stack(), or the defaults set by the stack if no set call was made. | |
Command Parameters: None | |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating the success or failure of the command. |
sl_zigbee_duty_cycle_limits_t returnedLimits | Return current duty cycle limits if returnedLimits is not NULL. |
Name: getCurrentDutyCycle | ID: 0x004C |
|---|---|
Description: Returns the duty cycle of the stack's connected children that are being monitored, up to maxDevices. It indicates the amount of overall duty cycle they have consumed (up to the suspend limit). The first entry is always the local stack's nodeId, and thus the total aggregate duty cycle for the device. The passed pointer arrayOfDeviceDutyCycles MUST have space for maxDevices. | |
Command Parameters: | |
uint8_t maxDevices | Number of devices to retrieve consumed duty cycle. |
Response Parameters: | |
sl_status_t status | SL_STATUS_OK if the duty cycles were read successfully, SL_STATUS_INVALID_PARAMETER maxDevices is greater than SL_ZIGBEE_MAX_END_DEVICE_CHILDREN + 1. |
uint8_t[134] arrayOfDeviceDutyCycles | Consumed duty cycles up to maxDevices. When the number of children that are being monitored is less than maxDevices, the sl_802154_short_addr_t element in the sl_zigbee_per_device_duty_cycle_t will be 0xFFFF. |
Name: dutyCycleHandler | ID: 0x004D |
|---|---|
Description: Callback fires when the duty cycle state has changed. | |
This frame is a response to the callback command. | |
Response Parameters: | |
uint8_t channelPage | The channel page whose duty cycle state has changed. |
uint8_t channel | The channel number whose duty cycle state has changed. |
sl_zigbee_duty_cycle_state_t state | The current duty cycle state. |
sl_zigbee_per_device_duty_cycle_t arrayOfDeviceDutyCycles | Consumed duty cycles of end devices that are being monitored. The first entry always be the local stack's nodeId, and thus the total aggregate duty cycle for the device. |
Name: setNumBeaconsToStore | ID: 0x0037 |
|---|---|
Description: Configure the number of beacons to store when issuing active scans for networks. | |
Command Parameters: | |
uint8_t numBeacons | The number of beacons to cache when scanning. |
Response Parameters: | |
sl_status_t status | SL_STATUS_INVALID_PARAMETER if numBeacons is greater than SL_ZIGBEE_MAX_BEACONS_TO_STORE, otherwise SL_STATUS_OK |
Name: getStoredBeacon | ID: 0x0004 |
|---|---|
Description: Fetches the specified beacon in the cache. Beacons are stored in cache after issuing an active scan. | |
Command Parameters: | |
uint8_t beacon_number | The beacon index to fetch. Valid values range from 0 to sli_zigbee_stack_get_num_stored_beacons-1. |
Response Parameters: | |
sl_status_t status | An appropriate sl_status_t status code. |
sl_zigbee_beacon_data_t beacon | The beacon to populate upon success. |
Name: getNumStoredBeacons | ID: 0x0008 |
|---|---|
Description: Returns the number of cached beacons that have been collected from a scan. | |
Command Parameters: None | |
Response Parameters: | |
uint8_t numBeacons | The number of cached beacons that have been collected from a scan. |
Name: clearStoredBeacons | ID: 0x003C |
|---|---|
Description: Clears all cached beacons that have been collected from a scan. | |
Command Parameters: None | |
Response Parameters: sl_status_t status | |
Name: setLogicalAndRadioChannel | ID: 0x00B9 |
|---|---|
Description: This call sets the radio channel in the stack and propagates the information to the hardware. | |
Command Parameters: | |
uint8_t radioChannel | The radio channel to be set. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success or the reason for failure. |
Name: sleepyToSleepyNetworkStart | ID: 0x0119 |
|---|---|
Description: Form a new sleepy-to-sleepy network. If the network is using security, the device must call sli_zigbee_stack_set_initial_security_state() first. | |
Command Parameters: | |
sl_zigbee_network_parameters_t parameters | Specification of the new network. |
bool initiator | Whether this device is initiating or joining the network. |
Response Parameters: | |
sl_status_t status | An sl_status_t value indicating success or a reason for failure. |
Name: sendZigbeeLeave | ID: 0x011A |
|---|---|
Description: Send a Zigbee NWK Leave command to the destination. | |
Command Parameters: | |
sl_802154_pan_id_t destination | Node ID of the device being told to leave. |
sl_zigbee_leave_request_flags_t flags | Bitmask indicating additional considerations for the leave request. |
Response Parameters: | |
sl_status_t status | Status indicating success or a reason for failure. Call is invalid if destination is on network or is the local node. |
Name: getPermitJoining | ID: 0x011F |
|---|---|
Description: Indicate the state of permit joining in MAC. | |
Command Parameters: None | |
Response Parameters: | |
bool joiningPermitted | Whether the current network permits joining. |
Name: getExtendedPanId | ID: 0x0127 |
|---|---|
Description: Get the 8-byte extended PAN ID of this node. | |
Command Parameters: None | |
Response Parameters: | |
uint8_t[8] extendedPanId | Extended PAN ID of this node. Valid only if it is currently on a network. |
Name: getCurrentNetwork | ID: 0x014E |
|---|---|
Description: Get the current network. | |
Command Parameters: None | |
Response Parameters: | |
uint8_t index | Return the current network index. |
Name: setInitialNeighborOutgoingCost | ID: 0x0122 |
|---|---|
Description: Set initial outgoing link cost for neighbor. | |
Command Parameters: | |
uint8_t cost | The new default cost. Valid values are 0, 1, 3, 5, and 7. |
Response Parameters: | |
sl_status_t status | Whether or not initial cost was successfully set. |
Name: getInitialNeighborOutgoingCost | ID: 0x0123 |
|---|---|
Description: Get initial outgoing link cost for neighbor. | |
Command Parameters: None | |
Response Parameters: | |
uint8_t cost | The default cost associated with new neighbor's outgoing links. |
Name: resetRejoiningNeighborsFrameCounter | ID: 0x0124 |
|---|---|
Description: Indicate whether a rejoining neighbor should have its incoming frame counter reset. | |
Command Parameters: | |
bool reset | Whether or not a neighbor's incoming FC should be reset upon rejoining (true or false). |
Response Parameters: None | |
Name: isResetRejoiningNeighborsFrameCounterEnabled | ID: 0x0125 |
|---|---|
Description: Check whether a rejoining neighbor will have its incoming frame counter reset based on the currently set policy. | |
Command Parameters: None | |
Response Parameters: | |
bool getsReset | Whether or not a rejoining neighbor's incoming FC gets reset (true or false). |