You are viewing documentation for version:9.1.1PDFPublic Attributes#boolfreeRequireduint8_t *commandsl_zigbee_af_gbz_message_type_ttypeuint16_talertCodeuint32_talertTimestampuint16_tprofileIduint8_tnextComponentZclSequenceNumberuint8_tcomponentsSizeuint8_tcomponentsParseduint16_tparseIndexuint16_tlengthuint16_tmessageCodePublic Attribute Documentation#freeRequired#bool sl_zigbee_af_gbz_message_parser_state_t::freeRequiredcommand#uint8_t* sl_zigbee_af_gbz_message_parser_state_t::commandtype#sl_zigbee_af_gbz_message_type_t sl_zigbee_af_gbz_message_parser_state_t::typealertCode#uint16_t sl_zigbee_af_gbz_message_parser_state_t::alertCodealertTimestamp#uint32_t sl_zigbee_af_gbz_message_parser_state_t::alertTimestampprofileId#uint16_t sl_zigbee_af_gbz_message_parser_state_t::profileIdnextComponentZclSequenceNumber#uint8_t sl_zigbee_af_gbz_message_parser_state_t::nextComponentZclSequenceNumbercomponentsSize#uint8_t sl_zigbee_af_gbz_message_parser_state_t::componentsSizecomponentsParsed#uint8_t sl_zigbee_af_gbz_message_parser_state_t::componentsParsedparseIndex#uint16_t sl_zigbee_af_gbz_message_parser_state_t::parseIndexlength#uint16_t sl_zigbee_af_gbz_message_parser_state_t::lengthmessageCode#uint16_t sl_zigbee_af_gbz_message_parser_state_t::messageCode