Prepayment Snapshot Storage#
API and Callbacks for the Prepayment Snapshot Storage Component.
This component implements storage for the prepayment snapshots.
Modules#
sl_zigbee_af_prepayment_snapshot_payload_t
sl_zigbee_af_prepayment_snapshot_schedule_payload_t
API#
sl_zigbee_af_prepayment_snapshot_storage_publish_snapshot(sl_802154_short_addr_t nodeId, uint8_t srcEndpoint, uint8_t dstEndpoint, uint32_t snapshotTableIndex)
Publish prepayment snapshot.
uint32_t
sl_zigbee_af_prepayment_snapshot_storage_take_snapshot(uint8_t endpoint, uint32_t snapshotCause)
Take prepayment snapshot.
Enumerations#
enum
SNAPSHOT_CAUSE_GENERAL = ( ((uint32_t)1) << 0)
SNAPSHOT_CAUSE_END_OF_BILLING_PERIOD = ( ((uint32_t)1) << 1)
SNAPSHOT_CAUSE_CHANGE_OF_TARIFF_INFO = ( ((uint32_t)1) << 3)
SNAPSHOT_CAUSE_CHANGE_OF_PRICE_MATRIX = ( ((uint32_t)1) << 4)
SNAPSHOT_CAUSE_MANUALLY_TRIGGERED_FROM_CLIENT = ( ((uint32_t)1) << 10)
SNAPSHOT_CAUSE_CHANGE_OF_TENANCY = ( ((uint32_t)1) << 12)
SNAPSHOT_CAUSE_CHANGE_OF_SUPPLIER = ( ((uint32_t)1) << 13)
SNAPSHOT_CAUSE_CHANGE_OF_METER_MODE = ( ((uint32_t)1) << 14)
SNAPSHOT_CAUSE_TOP_UP_ADDITION = ( ((uint32_t)1) << 18)
SNAPSHOT_CAUSE_DEBT_OR_CREDIT_ADDITION = ( ((uint32_t)1) << 19)
}
Defined snapshot causes.
Macros#
#define
INVALID_SNAPSHOT_ID 0
#define
INVALID_SNAPSHOT_SCHEDULE_ID 0
#define
SNAPSHOT_CAUSE_ALL_SNAPSHOTS 0xFFFFFFFF
API Documentation#
sl_zigbee_af_prepayment_snapshot_storage_publish_snapshot#
sl_status_t sl_zigbee_af_prepayment_snapshot_storage_publish_snapshot (sl_802154_short_addr_t nodeId, uint8_t srcEndpoint, uint8_t dstEndpoint, uint32_t snapshotTableIndex)
Publish prepayment snapshot.
Parameters
Type | Direction | Argument Name | Description |
---|---|---|---|
sl_802154_short_addr_t | N/A | nodeId | Ver.: always |
uint8_t | N/A | srcEndpoint | Ver.: always |
uint8_t | N/A | dstEndpoint | Ver.: always |
uint32_t | N/A | snapshotTableIndex | Ver.: always |
Returns
sl_status_t status code
sl_zigbee_af_prepayment_snapshot_storage_take_snapshot#
uint32_t sl_zigbee_af_prepayment_snapshot_storage_take_snapshot (uint8_t endpoint, uint32_t snapshotCause)
Take prepayment snapshot.
Parameters
Type | Direction | Argument Name | Description |
---|---|---|---|
uint8_t | N/A | endpoint | Ver.: always |
uint32_t | N/A | snapshotCause | Ver.: always |
Returns
uin32_t snapshot ID
Enumeration Documentation#
SnapshotCause#
SnapshotCause
Defined snapshot causes.
Enumerator | |
---|---|
SNAPSHOT_CAUSE_GENERAL | |
SNAPSHOT_CAUSE_END_OF_BILLING_PERIOD | |
SNAPSHOT_CAUSE_CHANGE_OF_TARIFF_INFO | |
SNAPSHOT_CAUSE_CHANGE_OF_PRICE_MATRIX | |
SNAPSHOT_CAUSE_MANUALLY_TRIGGERED_FROM_CLIENT | |
SNAPSHOT_CAUSE_CHANGE_OF_TENANCY | |
SNAPSHOT_CAUSE_CHANGE_OF_SUPPLIER | |
SNAPSHOT_CAUSE_CHANGE_OF_METER_MODE | |
SNAPSHOT_CAUSE_TOP_UP_ADDITION | |
SNAPSHOT_CAUSE_DEBT_OR_CREDIT_ADDITION |