A structure containing duty cycle limit configurations.
All limits are absolute and are required to be as follows: suspLimit > critThresh > limitThresh For example: suspLimit = 250 (2.5%), critThresh = 180 (1.8%), limitThresh 100 (1.00%).
Public Attributes#
Public Attribute Documentation#
limitThresh#
sl_zigbee_duty_cycle_hecto_pct_t sl_zigbee_duty_cycle_limits_t::limitThresh
The Limited Threshold in % * 100.
Definition at line
2641
of file stack/include/sl_zigbee_types.h
critThresh#
sl_zigbee_duty_cycle_hecto_pct_t sl_zigbee_duty_cycle_limits_t::critThresh
The Critical Threshold in % * 100.
Definition at line
2643
of file stack/include/sl_zigbee_types.h
suspLimit#
sl_zigbee_duty_cycle_hecto_pct_t sl_zigbee_duty_cycle_limits_t::suspLimit
The Suspended Limit (LBT) in % * 100.
Definition at line
2645
of file stack/include/sl_zigbee_types.h