Bluetooth Mesh Large Composition Data Server Model#
Bluetooth Mesh Large Composition Data Server Model.
This class provides the commands and messages to interface with the Large Composition Data Server model.
Macros#
#define
sl_btmesh_cmd_lcd_server_init_id 0x01670028
#define
sl_btmesh_cmd_lcd_server_deinit_id 0x02670028
#define
sl_btmesh_rsp_lcd_server_init_id 0x01670028
#define
sl_btmesh_rsp_lcd_server_deinit_id 0x02670028
Function Documentation#
sl_btmesh_lcd_server_init#
sl_status_t sl_btmesh_lcd_server_init (void )
Parameters
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| void | N/A |
Initializes the Large Composition Data Server model
Returns
SL_STATUS_OK if successful. Error code otherwise.
sl_btmesh_lcd_server_deinit#
sl_status_t sl_btmesh_lcd_server_deinit (void )
Parameters
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| void | N/A |
Deinitialize the Large Composition Data Server model
Returns
SL_STATUS_OK if successful. Error code otherwise.