Configuration#
Modules#
_cc_config_parameter_attributes_t
cc_config_parameter_metadata_t
cc_configuration_io_interface_t
_cc_config_parameter_attributes_t.flags
Enumerations#
Defines the size options of a value.
Defines the format options of a value.
Return value of the configuration set process.
Typedefs#
Defines a handle type for the Configuration CC.
Functions#
Sets a configuration parameter with the given number to the given value.
Initialize the configuration Command Class.
Sets new interface set to manipulate non volatile memory to store and read configuration values.
Sets default configuration in the Command Class.
Limit a value by the parameter's limits.
Write a specific amount data to nvm.
Read a specific amount data to nvm.
Enumeration Documentation#
cc_config_parameter_size_t#
cc_config_parameter_size_t
Defines the size options of a value.
Enumerator | |
---|---|
CC_CONFIG_PARAMETER_SIZE_8_BIT | CC_CONFIG_PARAMETER_SIZE_8_BIT. |
CC_CONFIG_PARAMETER_SIZE_16_BIT | CC_CONFIG_PARAMETER_SIZE_16_BIT. |
CC_CONFIG_PARAMETER_SIZE_32_BIT | CC_CONFIG_PARAMETER_SIZE_32_BIT. |
CC_CONFIG_PARAMETER_SIZE_NOT_SPECIFIED | CC_CONFIG_PARAMETER_SIZE_NOT_SPECIFIED. |
39
of file /mnt/raid/workspaces/ws.H9QSi59DS/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/Configuration/inc/CC_Configuration.h
cc_config_parameter_format_t#
cc_config_parameter_format_t
Defines the format options of a value.
Enumerator | |
---|---|
CC_CONFIG_PARAMETER_FORMAT_SIGNED_INTEGER | CC_CONFIG_PARAMETER_FORMAT_SIGNED_INTEGER. |
CC_CONFIG_PARAMETER_FORMAT_UNSIGNED_INTEGER | CC_CONFIG_PARAMETER_FORMAT_UNSIGNED_INTEGER. |
CC_CONFIG_PARAMETER_FORMAT_ENUMERATED | CC_CONFIG_PARAMETER_FORMAT_ENUMERATED. |
CC_CONFIG_PARAMETER_FORMAT_BIT_FIELD | CC_CONFIG_PARAMETER_FORMAT_BIT_FIELD. |
51
of file /mnt/raid/workspaces/ws.H9QSi59DS/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/Configuration/inc/CC_Configuration.h
cc_config_configuration_set_return_value#
cc_config_configuration_set_return_value
Return value of the configuration set process.
Enumerator | |
---|---|
CC_CONFIG_RETURN_CODE_NOT_SUPPORTED | |
CC_CONFIG_RETURN_CODE_IO_FAIL | |
CC_CONFIG_RETURN_CODE_OK |
111
of file /mnt/raid/workspaces/ws.H9QSi59DS/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/Configuration/inc/CC_Configuration.h
Typedef Documentation#
cc_config_parameter_attributes_t#
typedef struct _cc_config_parameter_attributes_t cc_config_parameter_attributes_t
91
of file /mnt/raid/workspaces/ws.H9QSi59DS/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/Configuration/inc/CC_Configuration.h
cc_config_parameter_buffer_t#
typedef struct cc_config_parameter_buffer_t cc_config_parameter_buffer_t
93
of file /mnt/raid/workspaces/ws.H9QSi59DS/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/Configuration/inc/CC_Configuration.h
cc_configuration_handle_t#
typedef void* cc_configuration_handle_t
Defines a handle type for the Configuration CC.
140
of file /mnt/raid/workspaces/ws.H9QSi59DS/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/Configuration/inc/CC_Configuration.h
Function Documentation#
CC_Configuration_SetValue#
bool CC_Configuration_SetValue (cc_configuration_handle_t handle, uint16_t number, cc_config_parameter_value_t value)
Sets a configuration parameter with the given number to the given value.
[in] | handle | CC Configuration handle. |
[in] | number | The number of the parameter to be set. |
[in] | value | The value that the parameter must be set to. |
Upon invocation CC_Configuration_Set_handler will be called given that the number and value is valid. Returns
Returns true if the value was set, false otherwise.
151
of file /mnt/raid/workspaces/ws.H9QSi59DS/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/Configuration/inc/CC_Configuration.h
cc_configuration_get#
bool cc_configuration_get (uint16_t parameter_number, cc_config_parameter_buffer_t * parameter_buffer)
Initialize the configuration Command Class.
[in] | parameter_number | number of the parameter. |
[out] | parameter_buffer | pointer to a parameter buffer which will holds the metadata and current value of a parameter |
Returns
Returns true if successfuly found and filled parameter buffer, false otherwise
163
of file /mnt/raid/workspaces/ws.H9QSi59DS/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/Configuration/inc/CC_Configuration.h
cc_configuration_set_interface#
void cc_configuration_set_interface (cc_configuration_io_interface_t const * interface)
Sets new interface set to manipulate non volatile memory to store and read configuration values.
[in] | interface | pointer to the new interface set |
171
of file /mnt/raid/workspaces/ws.H9QSi59DS/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/Configuration/inc/CC_Configuration.h
cc_configuration_set_default_configuration#
void cc_configuration_set_default_configuration (cc_configuration_t const * configuration)
Sets default configuration in the Command Class.
[in] | configuration | pointer to a configuration set |
179
of file /mnt/raid/workspaces/ws.H9QSi59DS/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/Configuration/inc/CC_Configuration.h
cc_configuration_limit_value#
bool cc_configuration_limit_value (cc_config_parameter_buffer_t const * parameter_buffer, cc_config_parameter_value_t * pNewValue)
Limit a value by the parameter's limits.
[in] | parameter_buffer | pointer to the parameter buffer which holds the limit values |
[out] | pNewValue | the new value to be limited |
Returns
Returns true if successfuly limiterd, false otherwise
189
of file /mnt/raid/workspaces/ws.H9QSi59DS/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/Configuration/inc/CC_Configuration.h
cc_configuration_get_configuration#
const cc_configuration_t * cc_configuration_get_configuration (void )
N/A |
30
of file /mnt/raid/workspaces/ws.H9QSi59DS/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/Configuration/src/cc_configuration_config_api.h
cc_configuration_io_write#
bool cc_configuration_io_write (zpal_nvm_object_key_t file_id, uint8_t const * data, size_t size)
Write a specific amount data to nvm.
[in] | file_id | Object key |
[in] | data | pointer to the data to be written |
[in] | size | amount of data in byte dimension |
Returns
Returns true if successfully wrote to nvm, else false
42
of file /mnt/raid/workspaces/ws.H9QSi59DS/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/Configuration/src/cc_configuration_io.h
cc_configuration_io_read#
bool cc_configuration_io_read (zpal_nvm_object_key_t file_id, uint8_t * data, size_t size)
Read a specific amount data to nvm.
[in] | file_id | Object key |
[in] | data | pointer to the buffer where the data will be read into |
[in] | size | wanted amount of data in byte dimension |
Returns
Returns true if successfully read from nvm, else false
53
of file /mnt/raid/workspaces/ws.H9QSi59DS/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/Configuration/src/cc_configuration_io.h