Command Class Notification- notifications configuration#

Command Class Notification- notifications configuration.

Macros#

#define

Max number of notifications <1..255:1>

Macro Definition Documentation#

CC_NOTIFICATION_MAX_NOTIFICATIONS#

#define CC_NOTIFICATION_MAX_NOTIFICATIONS
Value:
1

Max number of notifications <1..255:1>

Maximum number of notifications supported by application.


Definition at line 30 of file /mnt/raid/workspaces/ws.5ZeoF8fvV/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/Notification/config/cc_notification_config.h