Max Tx Power Configuration#
Max Tx Power Configuration.
Macros#
#define
The maximum allowed Tx power in deci dBm for Z-Wave Long Range network <140..200:1>
#define
The maximum allowed Tx power in deci dBm for Z-Wave network <-100..140:1>
#define
The deci dBmoutput measured at a PA setting of 0dBm <-50..50:1>
#define
Enable Radio Debug.
Macro Definition Documentation#
APP_MAX_TX_POWER_LR#
#define APP_MAX_TX_POWER_LRValue:
140
The maximum allowed Tx power in deci dBm for Z-Wave Long Range network <140..200:1>
The maximum allowed Tx power in deci dBm for Z-Wave Long Range network
Definition at line
30
of file /mnt/raid/workspaces/ws.5ZeoF8fvV/overlay/gsdk/protocol/z-wave/config/zw_rf/zw_config_rf.h
APP_MAX_TX_POWER#
#define APP_MAX_TX_POWERValue:
0
The maximum allowed Tx power in deci dBm for Z-Wave network <-100..140:1>
The maximum allowed Tx power in deci dBm for Z-Wave network
Definition at line
39
of file /mnt/raid/workspaces/ws.5ZeoF8fvV/overlay/gsdk/protocol/z-wave/config/zw_rf/zw_config_rf.h
APP_MEASURED_0DBM_TX_POWER#
#define APP_MEASURED_0DBM_TX_POWERValue:
0
The deci dBmoutput measured at a PA setting of 0dBm <-50..50:1>
The deci dBm output measured at a PA setting of 0dBm
Definition at line
48
of file /mnt/raid/workspaces/ws.5ZeoF8fvV/overlay/gsdk/protocol/z-wave/config/zw_rf/zw_config_rf.h
ENABLE_RADIO_DEBUG#
#define ENABLE_RADIO_DEBUGValue:
0
Enable Radio Debug.
Enable Radio Debug
Definition at line
57
of file /mnt/raid/workspaces/ws.5ZeoF8fvV/overlay/gsdk/protocol/z-wave/config/zw_rf/zw_config_rf.h