UART #
uart.baud #
Abbreviation
ua b
Access
get/set
Description
Sets the UART baud rate. If
raw
argument is NOT used,
baud rate
must be one of the following standard rates:
300, 600, 1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200, 230400, 460800, 921600.
Some UART baud settings may be excluded by the hardware platform.
If the optional
raw
parameter is supplied, then the rate may be any value.
After changing
uart.baud
,
save
and
reboot
to effect the change.
Get arguments
<uart#>
Set arguments
<uart#> <baud rate> [raw]
Default
115200
Properties
- uart_update to apply change
- save and reboot to apply change
- available in Safe Mode
- preserved by NVM Backup
Platforms
- AMW007
Get example
Get baud rate for UART
0
:
> get uart.baud 0
R000008
115200
Set example
Set UART
0
baud rate to
460800
:
> set uart.baud 0 460800
R000008
Set OK
uart.data #
Abbreviation
ua d
Access
get/set
Description
The number of UART data bits to use.
Arguments
<uart#> <# data bits>
where:
-
<# data bits>
has a range depending on your platform.
Default
8
Properties
- uart_update to apply change
- save and reboot to apply change
- available in Safe Mode
- preserved by NVM Backup
Platforms
- AMW007
Get example
Get data bits setting for UART
0
:
> get uart.data 0
R000003
8
Set example
Set UART
0
to use
8
data bits:
> set uart.data 0 8
R000008
Set OK
uart.flow #
Abbreviation
ua f
Access
get/set
Description
Turn on/off UART hardware flow control.
Note
: to guarantee that no characters are dropped,
uart.flow
must be turned
on
. This applies to any baud rate.
Arguments
<uart#> <off/on>
Default
off
Properties
- uart_update to apply change
- save and reboot to apply change
- available in Safe Mode
- preserved by NVM Backup
Platforms
- AMW007
Get example
Get flow control setting for UART
1
:
> get uart.flow 1
R000005
off
Set example
Turn off flow control for UART
1
:
> set uart.flow 1 off
R000008
Set OK
uart.parity #
Abbreviation
ua p
Access
get/set
Description
Configure UART parity selection.
Arguments
<uart#> <none/even/odd>
Default
none
Properties
- uart_update to apply change
- save and reboot to apply change
- available in Safe Mode
- preserved by NVM Backup
Platforms
- AMW007
Get example
Get parity setting for UART
1
:
> get uart.parity 1
R000006
none
Set example
Set parity to
odd
for UART
1
:
> set uart.parity 1 odd
R000008
Set OK
uart.stop #
Abbreviation
ua s
Access
get/set
Description
The number of UART stop bits to use.
Arguments
<uart#> <# stop bits>
Default
1
Properties
- uart_update to apply change
- save and reboot to apply change
- available in Safe Mode
- preserved by NVM Backup
Platforms
- AMW007
Get example
Get stop bits setting for UART
0
:
> get uart.stop 0
R000003
1
Set example
Set stop bits to
1
for UART
0
:
> set uart.stop 0 1
R000008
Set OK