ADC_Init_TypeDef Struct Reference

ADC initialization structure, common for single conversion and scan sequence.

#include <em_adc.h>

Data Fields

ADC_OvsRateSel_TypeDef ovsRateSel
Oversampling rate select.
ADC_LPFilter_TypeDef lpfMode
Lowpass or decoupling capacitor filter.
ADC_Warmup_TypeDef warmUpMode
ADC Warm-up mode.
uint8_t timebase
Timebase for ADC warm up.
uint8_t prescale
Clock division factor N, ADC clock = (HFPERCLK or HFPERCCLK) / (N + 1).
bool tailgate
Enable/disable conversion tailgating.

ADC initialization structure, common for single conversion and scan sequence.

Field Documentation

◆ ovsRateSel

ADC_OvsRateSel_TypeDef ADC_Init_TypeDef::ovsRateSel

Oversampling rate select.

To have any effect, oversampling must be enabled for single/scan mode.

◆ lpfMode

ADC_LPFilter_TypeDef ADC_Init_TypeDef::lpfMode

Lowpass or decoupling capacitor filter.

◆ warmUpMode

ADC_Warmup_TypeDef ADC_Init_TypeDef::warmUpMode

ADC Warm-up mode.

◆ timebase

uint8_t ADC_Init_TypeDef::timebase

Timebase for ADC warm up.

Select N to give (N+1) HFPERCLK / HFPERCCLK cycles. (Additional delay is added for bandgap references. See the reference manual for more information.) Normally, N should be selected so that the timebase is at least 1 us. See ADC_TimebaseCalc() to obtain a suggested timebase of, at least, 1 us.

◆ prescale

uint8_t ADC_Init_TypeDef::prescale

Clock division factor N, ADC clock = (HFPERCLK or HFPERCCLK) / (N + 1).

◆ tailgate

bool ADC_Init_TypeDef::tailgate

Enable/disable conversion tailgating.