LESENSE_TimeCtrlDesc_TypeDef Struct Reference

LESENSE timing control descriptor structure.

#include <em_lesense.h>

Data Fields

uint8_t startDelay
Set number of LFACLK cycles to delay sensor interaction on each channel.
bool delayAuxStartup
Set to true do delay startup of AUXHFRCO until the system enters excite phase.

LESENSE timing control descriptor structure.

Field Documentation

◆ startDelay

uint8_t LESENSE_TimeCtrlDesc_TypeDef::startDelay

Set number of LFACLK cycles to delay sensor interaction on each channel.

Valid range: 0-3 (2 bit).

◆ delayAuxStartup

bool LESENSE_TimeCtrlDesc_TypeDef::delayAuxStartup

Set to true do delay startup of AUXHFRCO until the system enters excite phase.

This will reduce the time AUXHFRCO is enabled and reduce power usage.