EMU_VmonInit_TypeDef Struct Reference

VMON initialization structure.

#include <em_emu.h>

Data Fields

EMU_VmonChannel_TypeDef channel
VMON channel to configure.
int threshold
Trigger threshold (mV).
bool riseWakeup
Wake up from EM4H on rising edge.
bool fallWakeup
Wake up from EM4H on falling edge.
bool enable
Enable VMON channel.
bool retDisable
Disable IO0 retention when voltage drops below threshold (IOVDD only).

VMON initialization structure.

Field Documentation

◆ channel

EMU_VmonChannel_TypeDef EMU_VmonInit_TypeDef::channel

VMON channel to configure.

◆ threshold

int EMU_VmonInit_TypeDef::threshold

Trigger threshold (mV).

Supported range is 1620 mV to 3400 mV.

◆ riseWakeup

bool EMU_VmonInit_TypeDef::riseWakeup

Wake up from EM4H on rising edge.

◆ fallWakeup

bool EMU_VmonInit_TypeDef::fallWakeup

Wake up from EM4H on falling edge.

◆ enable

bool EMU_VmonInit_TypeDef::enable

Enable VMON channel.

◆ retDisable

bool EMU_VmonInit_TypeDef::retDisable

Disable IO0 retention when voltage drops below threshold (IOVDD only).