USART_InitSync_TypeDef Struct Reference
Synchronous mode initialization structure.
#include <em_usart.h>
Data Fields |
|
| USART_Enable_TypeDef | enable |
|
Specifies whether TX and/or RX shall be enabled when initialization is completed.
|
|
| uint32_t | refFreq |
|
USART/UART reference clock assumed when configuring baud rate setup.
|
|
| uint32_t | baudrate |
|
Desired baud rate.
|
|
| USART_Databits_TypeDef | databits |
|
Number of data bits in frame.
|
|
| bool | master |
|
Select if to operate in master or slave mode.
|
|
| bool | msbf |
|
Select if to send most or least significant bit first.
|
|
| USART_ClockMode_TypeDef | clockMode |
|
Clock polarity/phase mode.
|
|
| bool | autoCsEnable |
|
Auto CS enabling.
|
|
Synchronous mode initialization structure.
Field Documentation
◆ enable
| USART_Enable_TypeDef USART_InitSync_TypeDef::enable |
Specifies whether TX and/or RX shall be enabled when initialization is completed.
◆ refFreq
| uint32_t USART_InitSync_TypeDef::refFreq |
USART/UART reference clock assumed when configuring baud rate setup.
Set to 0 to use the currently configured reference clock.
◆ baudrate
| uint32_t USART_InitSync_TypeDef::baudrate |
Desired baud rate.
◆ databits
| USART_Databits_TypeDef USART_InitSync_TypeDef::databits |
Number of data bits in frame.
◆ master
| bool USART_InitSync_TypeDef::master |
Select if to operate in master or slave mode.
◆ msbf
| bool USART_InitSync_TypeDef::msbf |
Select if to send most or least significant bit first.
◆ clockMode
| USART_ClockMode_TypeDef USART_InitSync_TypeDef::clockMode |
Clock polarity/phase mode.
◆ autoCsEnable
| bool USART_InitSync_TypeDef::autoCsEnable |
Auto CS enabling.