LCD_Init_TypeDef Struct Reference
LCD Controller Initialization structure.
#include <em_lcd.h>
Data Fields | |
bool | enable |
Enable controller at end of initialization. | |
LCD_Mux_TypeDef | mux |
Mux configuration. | |
LCD_Bias_TypeDef | bias |
Bias configuration. | |
LCD_Wave_TypeDef | wave |
Wave configuration. | |
LCD_Mode_Typedef | mode |
Mode of operation. | |
LCD_ChargeRedistribution_TypeDef | chargeRedistribution |
Charge redistribution cycles. | |
uint8_t | frameRateDivider |
int | contrastLevel |
LCD Controller Initialization structure.
Field Documentation
◆ enable
bool LCD_Init_TypeDef::enable |
Enable controller at end of initialization.
◆ mux
LCD_Mux_TypeDef LCD_Init_TypeDef::mux |
Mux configuration.
◆ bias
LCD_Bias_TypeDef LCD_Init_TypeDef::bias |
Bias configuration.
◆ wave
LCD_Wave_TypeDef LCD_Init_TypeDef::wave |
Wave configuration.
◆ mode
LCD_Mode_Typedef LCD_Init_TypeDef::mode |
Mode of operation.
◆ chargeRedistribution
LCD_ChargeRedistribution_TypeDef LCD_Init_TypeDef::chargeRedistribution |
Charge redistribution cycles.