DMA_CfgDescr_TypeDef Struct Reference
Configuration structure for primary or alternate descriptor (not used for scatter-gather DMA cycles).
      
       #include <em_dma.h>
      
     
| Data Fields | |
| DMA_DataInc_TypeDef | dstInc | 
| Destination increment size for each DMA transfer. | |
| DMA_DataInc_TypeDef | srcInc | 
| Source increment size for each DMA transfer. | |
| DMA_DataSize_TypeDef | size | 
| DMA transfer unit size. | |
| DMA_ArbiterConfig_TypeDef | arbRate | 
| Arbitration rate, i.e., number of DMA transfers done before re-arbitration takes place. | |
| uint8_t | hprot | 
| HPROT signal state, refer to reference manual, DMA chapter for further details. | |
Configuration structure for primary or alternate descriptor (not used for scatter-gather DMA cycles).
Field Documentation
◆ dstInc
| DMA_DataInc_TypeDef DMA_CfgDescr_TypeDef::dstInc | 
Destination increment size for each DMA transfer.
◆ srcInc
| DMA_DataInc_TypeDef DMA_CfgDescr_TypeDef::srcInc | 
Source increment size for each DMA transfer.
◆ size
| DMA_DataSize_TypeDef DMA_CfgDescr_TypeDef::size | 
DMA transfer unit size.
◆ arbRate
| DMA_ArbiterConfig_TypeDef DMA_CfgDescr_TypeDef::arbRate | 
Arbitration rate, i.e., number of DMA transfers done before re-arbitration takes place.
◆ hprot
| uint8_t DMA_CfgDescr_TypeDef::hprot | 
HPROT signal state, refer to reference manual, DMA chapter for further details.
Normally set to 0 if protection is not an issue. The following bits are available:
- bit 0 - HPROT[1] control for source read accesses, privileged/non-privileged access.
- bit 3 - HPROT[1] control for destination write accesses, privileged/non-privileged access.