EMU_VmonInit_TypeDef Struct Reference
VMON initialization structure.
      
       #include <em_emu.h>
      
     
| Data Fields | |
| EMU_VmonChannel_TypeDef | channel | 
| VMON channel to configure. | |
| int | threshold | 
| Trigger threshold (mV). | |
| bool | riseWakeup | 
| Wake up from EM4H on rising edge. | |
| bool | fallWakeup | 
| Wake up from EM4H on falling edge. | |
| bool | enable | 
| Enable VMON channel. | |
| bool | retDisable | 
| Disable IO0 retention when voltage drops below threshold (IOVDD only). | |
VMON initialization structure.
Field Documentation
◆ channel
| EMU_VmonChannel_TypeDef EMU_VmonInit_TypeDef::channel | 
VMON channel to configure.
◆ threshold
| int EMU_VmonInit_TypeDef::threshold | 
Trigger threshold (mV).
Supported range is 1620 mV to 3400 mV.
◆ riseWakeup
| bool EMU_VmonInit_TypeDef::riseWakeup | 
Wake up from EM4H on rising edge.
◆ fallWakeup
| bool EMU_VmonInit_TypeDef::fallWakeup | 
Wake up from EM4H on falling edge.
◆ enable
| bool EMU_VmonInit_TypeDef::enable | 
Enable VMON channel.
◆ retDisable
| bool EMU_VmonInit_TypeDef::retDisable | 
Disable IO0 retention when voltage drops below threshold (IOVDD only).