API Documentation
List of modules
| BMP280 - Barometric Pressure Sensor | Driver for the Bosch Sensortec BMP280 barometric pressure sensor |
| BMP3xx - Barometric Pressure Sensor | Driver for the Bosch Sensortec BMP3xx barometric pressure sensor |
| CCS811 - Gas Sensor | Driver for the Cambridge CMOS Sensors CCS811 gas and indoor air quality sensor |
| CCS881 - Gas Sensor Details | CCS881 register interface |
| Measure mode value definitions | Measure mode value definitions |
| Register Addresses | Register definitions |
| Configuration Over SWO | Configuration Over SWO |
| EFP - Energy Friendly PMIC | EFP (Energy Friendly PMIC) driver |
| ICM20648 - Motion Sensor | Driver for the Invensense ICM20648 6-axis motion sensor |
| Register definitions | Register definitions |
| ICM20689 - Motion Sensor | Driver for the Invensense ICM20689 6-axis motion sensor |
| Register definitions | Register definitions |
| IMU - Inertial Measurement Unit | Inertial Measurement Unit driver |
| Direction Cosine Matrix | Unit DCM matrix related routines |
| IMU Fusion | IMU fusion driver |
| Vector and Matrix Math | Inertial measurement unit fusion driver math routines |
| Joystick API | Joystick API |
| MEMLCD - Memory LCD | Memory LCD interface |
| MX25 SPI Flash Shutdown | Provide a function to put the MX25 SPI flash into deep power down mode to reduce power consumption |
| Microphone | Sound level driver for PDM and I2S microphones |
| Si1133 - Light and UV Sensor | Driver for the Silicon Labs Si1133 ambient light and UV sensor |
| Si1133 Details | Register interface and implementation details |
| Commands | Si1133 commands |
| Parameters | Si1133 parameters |
| Registers | Si1133 register definitions |
| Responses | Si1133 responses |
| Si70xx - RHT Sensor | Silicon Labs Si7006/13/20/21 Relative Humidity and Temperature Sensor I2C driver |
| Si7210 - Magnetic Hall Effect sensor | Driver for the Silicon Labs Si7210 Hall effect sensor |
| Si7210 Details | Register interface and implementation details |
| Si72xx - Magnetic Hall Effect Sensor | |
| VEML6035 - Ambient Light Sensor | Driver for the Vishay VEML6025 ambient light sensor |