IADC_InitScan_t Struct Reference
IADC scan init structure.
      
       #include <em_iadc.h>
      
     
| Data Fields | |
| IADC_Alignment_t | alignment | 
| Alignment of data in FIFO. | |
| bool | showId | 
| Tag FIFO entry with scan table entry id. | |
| IADC_FifoCfgDvl_t | dataValidLevel | 
| Data valid level before requesting DMA transfer. | |
| bool | fifoDmaWakeup | 
| Wake-up DMA when FIFO reaches data valid level. | |
| IADC_TriggerSel_t | triggerSelect | 
| Trigger selection. | |
| IADC_TriggerAction_t | triggerAction | 
| Trigger action. | |
| bool | start | 
| Start scan immediately. | |
IADC scan init structure.
Field Documentation
◆ alignment
| IADC_Alignment_t IADC_InitScan_t::alignment | 
Alignment of data in FIFO.
◆ showId
| bool IADC_InitScan_t::showId | 
Tag FIFO entry with scan table entry id.
◆ dataValidLevel
| IADC_FifoCfgDvl_t IADC_InitScan_t::dataValidLevel | 
Data valid level before requesting DMA transfer.
◆ fifoDmaWakeup
| bool IADC_InitScan_t::fifoDmaWakeup | 
Wake-up DMA when FIFO reaches data valid level.
◆ triggerSelect
| IADC_TriggerSel_t IADC_InitScan_t::triggerSelect | 
Trigger selection.
◆ triggerAction
| IADC_TriggerAction_t IADC_InitScan_t::triggerAction | 
Trigger action.
◆ start
| bool IADC_InitScan_t::start | 
Start scan immediately.