RTCC_CCChConf_TypeDef Struct Reference
RTCC capture/compare channel configuration structure.
      
       #include <em_rtcc.h>
      
     
| Data Fields | |
| RTCC_CapComChMode_TypeDef | chMode | 
| Select mode of Capture/Compare channel. | |
| RTCC_CompMatchOutAction_TypeDef | compMatchOutAction | 
| Compare mode channel match output action. | |
| RTCC_PRSSel_TypeDef | prsSel | 
| Capture mode channel PRS input channel selection. | |
| RTCC_InEdgeSel_TypeDef | inputEdgeSel | 
| Capture mode channel input edge selection. | |
| RTCC_CompBase_TypeDef | compBase | 
| Comparison base of channel in compare mode. | |
RTCC capture/compare channel configuration structure.
Field Documentation
◆ chMode
| RTCC_CapComChMode_TypeDef RTCC_CCChConf_TypeDef::chMode | 
Select mode of Capture/Compare channel.
◆ compMatchOutAction
| RTCC_CompMatchOutAction_TypeDef RTCC_CCChConf_TypeDef::compMatchOutAction | 
Compare mode channel match output action.
◆ prsSel
| RTCC_PRSSel_TypeDef RTCC_CCChConf_TypeDef::prsSel | 
Capture mode channel PRS input channel selection.
◆ inputEdgeSel
| RTCC_InEdgeSel_TypeDef RTCC_CCChConf_TypeDef::inputEdgeSel | 
Capture mode channel input edge selection.
◆ compBase
| RTCC_CompBase_TypeDef RTCC_CCChConf_TypeDef::compBase | 
Comparison base of channel in compare mode.