UARTDRV_InitEuart_t Struct Reference
UART driver instance initialization structure.
#include <uartdrv.h>
Data Fields | |
EUSART_TypeDef * | port |
The peripheral used for EUART. | |
bool | useLowFrequencyMode |
Clock configuration of the EUART. | |
uint32_t | baudRate |
EUART baud rate. | |
GPIO_Port_TypeDef | txPort |
Port for UART Tx pin. | |
GPIO_Port_TypeDef | rxPort |
Port for UART Rx pin. | |
uint8_t | txPin |
Pin number for UART Tx. | |
uint8_t | rxPin |
Pin number for UART Rx. | |
uint8_t | uartNum |
EUART instance number. | |
EUSART_Stopbits_TypeDef | stopBits |
Number of stop bits. | |
EUSART_Parity_TypeDef | parity |
Parity configuration. | |
EUSART_OVS_TypeDef | oversampling |
Oversampling mode. | |
EUSART_MajorityVote_TypeDef | mvdis |
Majority Vote Disable for 16x, 8x and 6x oversampling modes. | |
UARTDRV_FlowControlType_t | fcType |
Flow control mode. | |
GPIO_Port_TypeDef | ctsPort |
CTS pin port number. | |
uint8_t | ctsPin |
CTS pin number. | |
GPIO_Port_TypeDef | rtsPort |
RTS pin port number. | |
uint8_t | rtsPin |
RTS pin number. | |
UARTDRV_Buffer_FifoQueue_t * | rxQueue |
Receive operation queue. | |
UARTDRV_Buffer_FifoQueue_t * | txQueue |
Transmit operation queue. | |
UART driver instance initialization structure.
Contains a number of UARTDRV configuration options. It is required to initialize a driver instance. This structure is passed to UARTDRV_InitEuart() when initializing a UARTDRV
Field Documentation
◆ port
EUSART_TypeDef* UARTDRV_InitEuart_t::port |
The peripheral used for EUART.
◆ useLowFrequencyMode
bool UARTDRV_InitEuart_t::useLowFrequencyMode |
Clock configuration of the EUART.
◆ baudRate
uint32_t UARTDRV_InitEuart_t::baudRate |
EUART baud rate.
◆ txPort
GPIO_Port_TypeDef UARTDRV_InitEuart_t::txPort |
Port for UART Tx pin.
◆ rxPort
GPIO_Port_TypeDef UARTDRV_InitEuart_t::rxPort |
Port for UART Rx pin.
◆ txPin
uint8_t UARTDRV_InitEuart_t::txPin |
Pin number for UART Tx.
◆ rxPin
uint8_t UARTDRV_InitEuart_t::rxPin |
Pin number for UART Rx.
◆ uartNum
uint8_t UARTDRV_InitEuart_t::uartNum |
EUART instance number.
◆ stopBits
EUSART_Stopbits_TypeDef UARTDRV_InitEuart_t::stopBits |
Number of stop bits.
◆ parity
EUSART_Parity_TypeDef UARTDRV_InitEuart_t::parity |
Parity configuration.
◆ oversampling
EUSART_OVS_TypeDef UARTDRV_InitEuart_t::oversampling |
Oversampling mode.
◆ mvdis
EUSART_MajorityVote_TypeDef UARTDRV_InitEuart_t::mvdis |
Majority Vote Disable for 16x, 8x and 6x oversampling modes.
◆ fcType
UARTDRV_FlowControlType_t UARTDRV_InitEuart_t::fcType |
Flow control mode.
◆ ctsPort
GPIO_Port_TypeDef UARTDRV_InitEuart_t::ctsPort |
CTS pin port number.
◆ ctsPin
uint8_t UARTDRV_InitEuart_t::ctsPin |
CTS pin number.
◆ rtsPort
GPIO_Port_TypeDef UARTDRV_InitEuart_t::rtsPort |
RTS pin port number.
◆ rtsPin
uint8_t UARTDRV_InitEuart_t::rtsPin |
RTS pin number.
◆ rxQueue
UARTDRV_Buffer_FifoQueue_t* UARTDRV_InitEuart_t::rxQueue |
Receive operation queue.
◆ txQueue
UARTDRV_Buffer_FifoQueue_t* UARTDRV_InitEuart_t::txQueue |
Transmit operation queue.