CSEN_Init_TypeDef Struct Reference
CSEN initialization structure, common for all measurement modes.
#include <em_csen.h>
Data Fields | |
bool | cpAccuracyHi |
Requests system charge pump high accuracy mode. | |
bool | localSense |
Disables external kelvin connection and senses capacitor locally. | |
bool | keepWarm |
Keeps the converter warm allowing continuous conversions. | |
uint8_t | warmUpCount |
Converter warm-up time is warmUpCount + 3 converter clock cycles. | |
uint8_t | pcReload |
Period counter reload value. | |
CSEN_PCPrescale_TypeDef | pcPrescale |
Period counter pre-scaler. | |
CSEN_PRSSel_TypeDef | prsSel |
Peripheral reflex system trigger selection. | |
CSEN_InputSel_TypeDef | input0To7 |
CSEN input to APORT channel mapping. | |
CSEN_InputSel_TypeDef | input8To15 |
CSEN input select 0-7. | |
CSEN_InputSel_TypeDef | input16To23 |
CSEN input select 8-15. | |
CSEN_InputSel_TypeDef | input24To31 |
CSEN input select 6-23. | |
CSEN_InputSel_TypeDef | input32To39 |
CSEN input select 24-31. | |
CSEN_InputSel_TypeDef | input40To47 |
CSEN input select 32-39. | |
CSEN_InputSel_TypeDef | input48To55 |
CSEN input select 40-47. | |
CSEN_InputSel_TypeDef | input56To63 |
CSEN input select 48-55. | |
CSEN initialization structure, common for all measurement modes.
Field Documentation
◆ cpAccuracyHi
bool CSEN_Init_TypeDef::cpAccuracyHi |
Requests system charge pump high accuracy mode.
◆ localSense
bool CSEN_Init_TypeDef::localSense |
Disables external kelvin connection and senses capacitor locally.
◆ keepWarm
bool CSEN_Init_TypeDef::keepWarm |
Keeps the converter warm allowing continuous conversions.
◆ warmUpCount
uint8_t CSEN_Init_TypeDef::warmUpCount |
Converter warm-up time is warmUpCount + 3 converter clock cycles.
◆ pcReload
uint8_t CSEN_Init_TypeDef::pcReload |
Period counter reload value.
◆ pcPrescale
CSEN_PCPrescale_TypeDef CSEN_Init_TypeDef::pcPrescale |
Period counter pre-scaler.
◆ prsSel
CSEN_PRSSel_TypeDef CSEN_Init_TypeDef::prsSel |
Peripheral reflex system trigger selection.
◆ input0To7
CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input0To7 |
CSEN input to APORT channel mapping.
◆ input8To15
CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input8To15 |
CSEN input select 0-7.
◆ input16To23
CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input16To23 |
CSEN input select 8-15.
◆ input24To31
CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input24To31 |
CSEN input select 6-23.
◆ input32To39
CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input32To39 |
CSEN input select 24-31.
◆ input40To47
CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input40To47 |
CSEN input select 32-39.
◆ input48To55
CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input48To55 |
CSEN input select 40-47.
◆ input56To63
CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input56To63 |
CSEN input select 48-55.