CMU_LFXOInit_TypeDef Struct Reference
LFXO initialization structure.
      
       #include <em_cmu.h>
      
     
| Data Fields | |
| uint8_t | gain | 
| Startup gain. | |
| uint8_t | capTune | 
| Internal capacitance tuning. | |
| CMU_LfxoStartupDelay_TypeDef | timeout | 
| Startup delay. | |
| CMU_LfxoOscMode_TypeDef | mode | 
| Oscillator mode. | |
| bool | highAmplitudeEn | 
| High amplitude enable. | |
| bool | agcEn | 
| AGC enable. | |
| bool | failDetEM4WUEn | 
| EM4 wakeup on failure enable. | |
| bool | failDetEn | 
| Oscillator failure detection enable. | |
| bool | disOnDemand | 
| Disable on-demand requests. | |
| bool | forceEn | 
| Force oscillator enable. | |
| bool | regLock | 
| Lock register access. | |
LFXO initialization structure.
       Init values should be obtained from a configuration tool, app. note or xtal data sheet.
       
      
Field Documentation
◆ gain
| uint8_t CMU_LFXOInit_TypeDef::gain | 
Startup gain.
◆ capTune
| uint8_t CMU_LFXOInit_TypeDef::capTune | 
Internal capacitance tuning.
◆ timeout
| CMU_LfxoStartupDelay_TypeDef CMU_LFXOInit_TypeDef::timeout | 
Startup delay.
◆ mode
| CMU_LfxoOscMode_TypeDef CMU_LFXOInit_TypeDef::mode | 
Oscillator mode.
◆ highAmplitudeEn
| bool CMU_LFXOInit_TypeDef::highAmplitudeEn | 
High amplitude enable.
◆ agcEn
| bool CMU_LFXOInit_TypeDef::agcEn | 
AGC enable.
◆ failDetEM4WUEn
| bool CMU_LFXOInit_TypeDef::failDetEM4WUEn | 
EM4 wakeup on failure enable.
◆ failDetEn
| bool CMU_LFXOInit_TypeDef::failDetEn | 
Oscillator failure detection enable.
◆ disOnDemand
| bool CMU_LFXOInit_TypeDef::disOnDemand | 
Disable on-demand requests.
◆ forceEn
| bool CMU_LFXOInit_TypeDef::forceEn | 
Force oscillator enable.
◆ regLock
| bool CMU_LFXOInit_TypeDef::regLock | 
Lock register access.