PDM_Init_TypeDef Struct Reference
PDM initialization structure.
#include <em_pdm.h>
Data Fields | |
bool | start |
Start PDM filter after initialization. | |
bool | outClkEn |
Enable PDM clock. | |
uint32_t | dsr |
PDM down sampling rate. | |
uint32_t | gain |
PDM gain. | |
PDM_Ch3ClkPolarity_Typedef | ch3ClkPolarity |
Ch 3 clock polarity. | |
PDM_Ch2ClkPolarity_Typedef | ch2ClkPolarity |
Ch 2 clock polarity. | |
PDM_Ch1ClkPolarity_Typedef | ch1ClkPolarity |
Ch 1 clock polarity. | |
PDM_Ch0ClkPolarity_Typedef | ch0ClkPolarity |
Ch 0 clock polarity. | |
bool | enableCh2Ch3Stereo |
Enable stereo mode for channel pair CH2 and CH3. | |
bool | enableCh0Ch1Stereo |
Enable stereo mode for channel pair CH0 and CH1. | |
PDM_FifoValidWatermark_Typedef | fifoValidWatermark |
FIFO Data valid level water-mark. | |
PDM_DataFormat_TypeDef | dataFormat |
PDM filter data output format. | |
PDM_NumberOfChannels_TypeDef | numChannels |
Number of PDM channels. | |
PDM_FilterOrder_TypeDef | filterOrder |
PDM filter order. | |
uint32_t | prescaler |
PDM clock prescaler, resulting PDM clock is input clock / (prescaler + 1). | |
PDM initialization structure.
Field Documentation
◆ start
bool PDM_Init_TypeDef::start |
Start PDM filter after initialization.
◆ outClkEn
bool PDM_Init_TypeDef::outClkEn |
Enable PDM clock.
◆ dsr
uint32_t PDM_Init_TypeDef::dsr |
PDM down sampling rate.
◆ gain
uint32_t PDM_Init_TypeDef::gain |
PDM gain.
◆ ch3ClkPolarity
PDM_Ch3ClkPolarity_Typedef PDM_Init_TypeDef::ch3ClkPolarity |
Ch 3 clock polarity.
◆ ch2ClkPolarity
PDM_Ch2ClkPolarity_Typedef PDM_Init_TypeDef::ch2ClkPolarity |
Ch 2 clock polarity.
◆ ch1ClkPolarity
PDM_Ch1ClkPolarity_Typedef PDM_Init_TypeDef::ch1ClkPolarity |
Ch 1 clock polarity.
◆ ch0ClkPolarity
PDM_Ch0ClkPolarity_Typedef PDM_Init_TypeDef::ch0ClkPolarity |
Ch 0 clock polarity.
◆ enableCh2Ch3Stereo
bool PDM_Init_TypeDef::enableCh2Ch3Stereo |
Enable stereo mode for channel pair CH2 and CH3.
◆ enableCh0Ch1Stereo
bool PDM_Init_TypeDef::enableCh0Ch1Stereo |
Enable stereo mode for channel pair CH0 and CH1.
◆ fifoValidWatermark
PDM_FifoValidWatermark_Typedef PDM_Init_TypeDef::fifoValidWatermark |
FIFO Data valid level water-mark.
◆ dataFormat
PDM_DataFormat_TypeDef PDM_Init_TypeDef::dataFormat |
PDM filter data output format.
◆ numChannels
PDM_NumberOfChannels_TypeDef PDM_Init_TypeDef::numChannels |
Number of PDM channels.
◆ filterOrder
PDM_FilterOrder_TypeDef PDM_Init_TypeDef::filterOrder |
PDM filter order.
◆ prescaler
uint32_t PDM_Init_TypeDef::prescaler |
PDM clock prescaler, resulting PDM clock is input clock / (prescaler + 1).